Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Safety type according to IEC/EN 61496 | 4 | |
Marking | CE | |
Operating mode | Start/restart disable, relay monitor, muting operating modes | |
Functional safety related parameters | ||
Safety Integrity Level (SIL) | SIL 3 | |
Performance level (PL) | PL e | |
Category | Cat. 4 | |
Mission Time (TM) | 20 a | |
PFHd | 1.97 E-9 | |
Indicators/operating means | ||
Diagnostics indicator | 7-segment display | |
Function indicator | LED red: OSSD off LED green: OSSD on LED yellow 8x: indicator lamp channel 1 ... 8 LED yellow 2x: Type of muting sensor LED yellow: Muting operation |
|
Stability alarm indicator | LED yellow flashing: Indicator lamp channel 1 ... 8 | |
Electrical specifications | ||
Operating voltage | 230 V AC ± 10 % | |
Input | ||
Function input | Relay monitor, start release, muting enable, emergency muting, max. 4 muting sensors | |
Output | ||
Safety output | 2 relay outputs, force guided alternating contact | |
Signal output | Relay contacts for the switching state message of the OSSDs | |
Switching voltage | 20 ... 230 V AC/DC | |
Switching current | AC: 0.01 ... 2 A DC see diagram of limit load curve | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | Connection terminals, max. conductor cross-sectional area 1.5 mm2 |
System | Classcode |
---|---|
ECLASS 13.0 | 27243101 |
ECLASS 12.0 | 27243101 |
ECLASS 11.0 | 27243101 |
ECLASS 10.0.1 | 27243101 |
ECLASS 9.0 | 27243101 |
ECLASS 8.0 | 27243101 |
ECLASS 5.1 | 27272790 |
ETIM 9.0 | EC002538 |
ETIM 8.0 | EC002538 |
ETIM 7.0 | EC002538 |
ETIM 6.0 | EC002538 |
ETIM 5.0 | EC002538 |
UNSPSC 12.1 | 46171620 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual Control unit SLVA-8K | ENG | 1034 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 276 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | E87056 | ALL | LINK | --- |
Canada USA UL Ordinary Location | UL-CA-L87056-31-80408991-0 / UL-US-L87056-11-80408991-0 | ALL | 630 KB | |
Canada, USA TÜV SÜD | U8V 09 10 20068 022 | ALL | 852 KB |