Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
SLVA-4Kplus 24VDC-RI
General specifications |
Safety type according to IEC/EN 61496 | 4 |
Marking | CE |
Operating mode | Startup/restart disable, emergency off |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 3 |
Performance level (PL) | PL e |
Category | Cat. 4 |
Mission Time (TM) | 20 a |
PFHd | 1.97 E-9 |
Indicators/operating means |
Diagnostics indicator | 7-segment display |
Function indicator | LED red: OSSD off LED green: OSSD on LED yellow 4x: Indicator lamp channel 1 ...4 |
Stability alarm indicator | LED yellow flashing: Indicator lamp channel 1 ... 4 |
Electrical specifications |
Operating voltage | 24 V DC ± 15 % |
Input |
Function input | Start release |
Output |
Safety output | 2 relay outputs, force-guided NO-contact |
Signal output | Direct output for LEDs for displaying the switching state of the OSSDs |
Switching voltage | 20 ... 230 V AC/DC |
Switching current | AC: 0.01 ... 2 A DC see diagram of limit load curve |
Mechanical specifications |
Degree of protection | IP20 |
Connection | Connection terminals, max. conductor cross-sectional area 1.5 mm2 |
Classifications
System | Classcode |
ECLASS 13.0 | 27243101 |
ECLASS 12.0 | 27243101 |
ECLASS 11.0 | 27243101 |
ECLASS 10.0.1 | 27243101 |
ECLASS 9.0 | 27243101 |
ECLASS 8.0 | 27243101 |
ECLASS 5.1 | 27272790 |
ETIM 9.0 | EC002538 |
ETIM 8.0 | EC002538 |
ETIM 7.0 | EC002538 |
ETIM 6.0 | EC002538 |
ETIM 5.0 | EC002538 |
UNSPSC 12.1 | 46171620 |
Details:
SLVA-4Kplus 24VDC-RI
Product Documentation:
SLVA-4Kplus 24VDC-RI
Design / Simulation:
SLVA-4Kplus 24VDC-RI
Approvals:
SLVA-4Kplus 24VDC-RI