Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
SB4 Module 4CG/165
Product Description |
Safety control unit module |
General specifications |
Operating mode | simultaneousness, antivalence |
Functional safety related parameters |
Safety Integrity Level (SIL) | SIL 3 |
Performance level (PL) | PL e |
Category | Cat. 4 |
Mission Time (TM) | 20 a |
Type | 4 |
Indicators/operating means |
Function indicator | LED yellow (4x): indicator lamp channel 1 ... 4 |
Stability alarm indicator | LED yellow flashing: Indicator lamp channel 1 ... 4 |
Control elements | DIP switch |
Electrical specifications |
Operating voltage | 24 V DC ± 20 % , via SB4 Housing |
Input |
Activation current | approx. 7 mA |
Conformity |
Functional safety | ISO 13849-1 ; EN 61508 part1-4 |
Product standard | EN 61496-1 |
Approvals and certificates |
CE conformity | CE |
UL approval | cULus |
TÜV approval | TÜV |
Ambient conditions |
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) |
Storage temperature | -20 ... 70 °C (-4 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP20 |
Connection | Cage tension spring terminals , Cable cross-section 0.2 ... 1.5 mm2 |
Material | |
| Housing | Polyamide (PA) |
Mass | approx. 150 g |
Dimensions | |
| Height | 99 mm |
| Width | 22.6 mm |
| Depth | 100.5 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27243101 |
ECLASS 12.0 | 27243101 |
ECLASS 11.0 | 27243101 |
ECLASS 10.0.1 | 27243101 |
ECLASS 9.0 | 27243101 |
ECLASS 8.0 | 27243101 |
ECLASS 5.1 | 27272790 |
ETIM 9.0 | EC002538 |
ETIM 8.0 | EC002538 |
ETIM 7.0 | EC002538 |
ETIM 6.0 | EC002538 |
ETIM 5.0 | EC002538 |
UNSPSC 12.1 | 46171620 |
Details:
SB4 Module 4CG/165
Product Documentation:
SB4 Module 4CG/165
Approvals:
SB4 Module 4CG/165
Software:
SB4 Module 4CG/165
Associated Products:
SB4 Module 4CG/165
Accessories |
|
|
|
cover sheet, Cover for unused plug-in stations of the Safeboxfa |
|
|
|
|
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa |
|
|
|
|
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa |
|
|
|
|
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa |
|
|
|
|
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa |
|
|
|
|
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa |
|
|
|
|
Empty housing for Evaluation unit SB4, Housing of the SafeBox with backplane for completionfa |
|