Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Single-beam miniature sensor, ideal for installing in frames or door profiles |
General specifications | ||
---|---|---|
Effective detection range | 0 ... 6 m | |
Threshold detection range | 8.5 m | |
Light source | IRED , 880 nm | |
Light type | modulated infrared light | |
Opening angle | +/- 8 ° | |
Optical face | lateral | |
Ambient light limit | 40000 Lux | |
Indicators/operating means | ||
Function indicator | LED red in receiver : lights up when receiving the light beam | |
Electrical specifications | ||
Operating voltage | 11 ... 30 V DC | |
No-load supply current | Emitter: ≤ 25 mA Receiver: ≤ 10 mA |
|
Input | ||
Test input | emitter deactivation at +UB ≤ 5 V DC | |
Output | ||
Switching type | light-on | |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector | |
Switching voltage | max. 30 V DC | |
Switching current | max. 0.1 A | |
Switching frequency | 100 Hz | |
Response time | 5 ms | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Standards 2 | EN 61000-6-2 | |
Standards 3 | EN 61000-6-3 | |
Approvals and certificates | ||
Approvals | CE | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Storage temperature | -20 ... 75 °C (-4 ... 167 °F) | |
Relative humidity | 90 % , noncondensing | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Connection | 6 m fixed cable | |
Material | ||
Housing | PMMA , black | |
Optical face | Plastic pane | |
Mass | per device 120 g | |
Dimensions | ||
Height | 78.5 mm | |
Width | 11.6 mm | |
Depth | 9.2 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
The narrow miniature thru-beam sensors are a small and cost-effective solution, fitting in virtually any door frame. The ML29 and ML30 series offer fast, reliable detection at a distance of up to 8.5 m. The sensors are easy to mount on the profile, either using adhesive strips or a screw. A large opening angle ensures problem-free alignment. Several sensors can be mounted in a cross formation to offer multi-beam protection.
We are sorry, there are no documents for your language selection. Please select another language. |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 163 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
3-D model emitter / 3-D-Modell Sender | ALL | STP | 60 KB |
CAD 3-D additional / CAD 3-D additional | ALL | STP | 60 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-2231C | ALL | 227 KB | |
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-6935 | ALL | 224 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|