Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Thru-beam sensor |
System components | ||
---|---|---|
Emitter | LA61/135 | |
Receiver | LK61-Z/31/135 | |
General specifications | ||
Effective detection range | 0 ... 60 m | |
Threshold detection range | 85 m | |
Light source | IRED | |
Light type | modulated infrared light , 850 nm | |
Diameter of the light spot | approx. 1600 mm at a distance of 60 m | |
Opening angle | Emitter: 1.5 ° , Receiver: 1.5 ° | |
Optical face | frontal | |
Ambient light limit | 5000 Lux ; according to EN 60947-5-2 | |
Indicators/operating means | ||
Operation indicator | 2 LEDs green | |
Function indicator | 2 LEDs yellow Receiver: receiver LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted | |
Control elements | Light-on/dark-on changeover switch | |
Control elements | Sensing range adjuster | |
Control elements | Time adjuster ( 0 ... 10 s ) | |
Electrical specifications | ||
Operating voltage | 24 ... 240 V AC 12 ... 240 V DC |
|
No-load supply current | ≤ 35 mA | |
Protection class | II , rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit basis insulation of input circuit according to EN 50178, rated insulation voltage 240 V AC | |
Power consumption | ≤ 2 VA per device | |
Output | ||
Switching type | light/dark on, switchable | |
Signal output | 1 SPDT relay | |
Switching voltage | max. 250 V AC/DC | |
Switching current | max. 3 A | |
Switching power | DC: max. 150 W AC: max. 750 VA | |
Switching frequency | 20 Hz | |
Response time | ≤ 25 ms | |
Timer function | DIP switch for selection of operating modes | |
Compliance with standards and directives | ||
Directive conformity | ||
EMC Directive 2004/108/EC | EN 60947-5-2:2007+A1:2012 | |
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Standards | EN 50178, UL 508 | |
Approvals and certificates | ||
UL approval | cULus Listed, Type 1 enclosure For overcurrent protection, install a fuse with a rated current of max. 5 A and min. 240 V AC/DC |
|
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -40 ... 55 °C (-40 ... 131 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | 7/8"-16 UN connector | |
Material | ||
Housing | PC (glass-fiber-reinforced Makrolon) | |
Optical face | PMMA | |
Mass | approx. 140 g per device | |
Tightening torque, fastening screws | < 2 Nm | |
Dimensions | ||
Height | 73.7 mm | |
Width | 45 mm | |
Depth | 48.6 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
The Series 61 sensor family is a comprehensive product line, offering five sensing modes. Each sensor is equipped with four LEDs that are highly visible from all directions, indicating Power-On, target presence and marginal excess gain. The widely recognized, polycarbonate housing provides a IP67 protection degree rating. Color-coded labels are clearly printed on the housing to easily identify the sensing mode. DC models offer a 4-in-1 output while AC/DC models have a SPDT relay output rated to 3 A. All versions come standard with an integral multifunction timer, sensitivity adjustment and Light-ON/Dark-ON switch. Series 61 sensors are cross-talk protected and have a high degree of resistance to ambient lighting. Each sensor can be mounted via front and rear slots, rear dovetail guide or M30 x 1.5 mounting base. Additionally, cabled sensor models provide ½" - 14 NPT internal threads for use with flexible conduit.
We are sorry, there are no documents for your language selection. Please select another language. |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 586 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-5861A | ALL | 228 KB |