Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Thru-beam sensor OBE2000-R2-SE0-Y264206

OBE2000-R2-SE0-Y264206
  • Ultra-small housing design
  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
  • Improvement in machine availability with abrasion-resistant, antistatic glass front
  • Extremely large detection range in Long Range Mode
  • Option of switching to high precision mode for greater switching accuracy

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBE2000-R2-SE0-Y264206

Product Description
Thru-beam sensor for standard applications, miniature design, 2000 mm detection range, red light, dark on, NPN output, fixed cable
System components
EmitterOBE2000-R2
ReceiverOBE2000-R2-E0
General specifications
Effective detection rangeLong range mode: 0 ... 2 m
High precision mode: 0 ... 200 mm
Threshold detection rangeLong range mode: 2.5 m
High precision mode: 300 mm
Light sourceLED
Light typemodulated visible red light , 630 nm
Angle deviationapprox. 2 °
Diameter of the light spotLong range mode: 150 mm at a distance of 2000 mm High precision mode: 0.5 mm at a distance of 50 mm
Opening angleapprox. 2 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 30000 Lux
Functional safety related parameters
MTTFd806 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorReceiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted
Electrical specifications
Operating voltage10 ... 30 V DC , class 2
No-load supply currentEmitter: ≤ 11 mA
Receiver: ≤ 8 mA
Input
Control inputEmitter selection BK: not connected, Long Range mode BK: 0 V, High Precision Mode
Switching thresholdTeach-In input
Output
Switching typeNO contact
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA
Voltage drop≤ 1.5 V DC
Switching frequencyapprox. 800 Hz
Response time600 µs
Conformity
Product standardEN 60947-5-2
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalcULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient conditions
Ambient temperature-25 ... 60 °C (-13 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC/ABS and TPU
Optical faceglass
CablePUR
Installation2 x thru-holes 2,2 mm , 2 x M2 allen head screws included with delivery
Massapprox. 20 g per sensor
Dimensions
Height24 mm
Width7.5 mm
Depth11.2 mm
Cable length2 m

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: OBE2000-R2-SE0-Y264206

Function

The nano sensor has been developed for a broad range of applications. It offers excellent durability and is exceptionally easy to install. The housing is compact and, with its 45° cable outlet, can be installed in the smallest spaces. New functional principles and functionality open up a range of new options.

Product Documentation: OBE2000-R2-SE0-Y264206

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF634 KB

Design / Simulation: OBE2000-R2-SE0-Y264206

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1795 KB

Approvals: OBE2000-R2-SE0-Y264206

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2141290-2 / UL-CA-2134655-2ALLPDF550 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0702EALLPDF306 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5346ALLPDF230 KB

Associated Products: OBE2000-R2-SE0-Y264206

Accessories
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
Mounting aid for R2 series, Mounting bracketfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...