Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Thru-beam sensor receiver, large design, light-on/dark-on switching, AC/DC version, relay outputs, timer function, terminal compartment |
System components | ||
---|---|---|
Receiver | LK28-Z-F1/31/116 | |
General specifications | ||
Alignment aid | LED red (in receiver lens) illuminated constantly: beam is interrupted, flashes: reaching switching point, off: sufficient stability control |
|
Opening angle | 5 ° | |
Ambient light limit | 50000 Lux | |
Functional safety related parameters | ||
MTTFd | 490 a | |
Mission Time (TM) | 20 a | |
Diagnostic Coverage (DC) | 0 % | |
Indicators/operating means | ||
Operation indicator | LED green | |
Function indicator | LED yellow: 1. LED lit constantly: signal > 2 x switching point (function reserve) 2. LED flashes: signal between 1 x switching point and 2 x switching point 3. LED off: signal < switching point |
|
Control elements | sensitivity adjustment (Adjustment to < 25% of the effective operating range) , Light-on/dark-on changeover switch | |
Electrical specifications | ||
Operating voltage | 12 ... 240 V AC/DC | |
Power consumption | ≤ 3.5 VA | |
Output | ||
Switching type | light/dark on, switchable . (selectable, light/dark switching is only activated if the receiver has 'dark on' selected.) | |
Signal output | Relay, 1 alternator | |
Switching voltage | max. 250 V AC/DC | |
Switching current | max. 2 A | |
Switching power | DC: max. 50 W AC: max. 500 VA | |
Switching frequency | 25 Hz | |
Response time | 20 ms | |
Timer function | ON delay (GAN), OFF delay (GAB), one shot (IAB), ON delay-OFF delay (GAN-GAB), programmable adjustment range 0.1 ...10 s |
|
Compliance with standards and directives | ||
Directive conformity | Low Voltage Directive 2006/95/EC EMC Directive 2004/108/EC |
|
Standard conformity | ||
Product standard | EN 60947-5-2:2007 IEC 60947-5-2:2007 |
|
Approvals and certificates | ||
Protection class | II, rated voltage ≤ 250 V AC with pollution degree 1-2 according to IEC 60664-1 Output circuit basis insulation of input circuit according to EN 50178, rated insulation voltage 230 V AC Caution! The protection class 2 is only valid when the terminal compartment is closed. |
|
UL approval | cULus Listed Caution: This equipment is considered as open-type equipment. It must be mounted within an enclosure, that is suitably designed for protection against internal fire and personal injury resulting from accessibility to live parts according UL 508. |
|
CCC approval | Certified by China Compulsory Certification (CCC) | |
Ambient conditions | ||
Ambient temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Storage temperature | -40 ... 60 °C (-40 ... 140 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | terminal compartment with 8 spring-loaded terminals for wire cross section 0.5 ... 1.5 mm2 , Insulation stripping 7.5 ... 8.5 mm , M16 x 1.5 cable gland | |
Material | ||
Housing | Plastic ABS | |
Optical face | Plastic pane | |
Mass | approx. 100 g | |
Dimensions | ||
Height | 88 mm | |
Width | 25.8 mm | |
Depth | 65.5 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
The series 28 family of sensors can be universally used. It has a large range of models that allows it to be integrated into any automation environment. The sensors are contained in sturdy water resistant plastic housings with multiple fastening options and scratch resistant optical cover. Features such as a timer function, and functions including a light/dark switch, sensitivity adjuster and highly visible status LEDs make for less effort on the part of the user and streamline installation, setup and operation. Just about any task associated with positioning, moving, conveying and monitoring can be accomplished with these sensors.
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D additional / CAD 3-D additional | ALL | STP | 177 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada USA UL Ordinary Location | UL-CA-L87056-31-52803002-0 / UL-US-L87056-11-52803002-0 | ALL | 545 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-0068B | ALL | 309 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|