Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
OBE10M-18GM60-SE5-V1
Product Description |
Thru-beam sensor, M18 threaded housing design, nickel-coated brass housing, 10 m detection range, infrared light, sensitivity adjuster, light/dark on, DC version, PNP output, M12 plug |
System components |
Emitter | OBE10M-18GM60-S-V1 |
Receiver | OBE10M-18GM60-E5-V1 |
General specifications |
Effective detection range | 0 ... 10 m |
Adjustment range | 0 ... 10000 mm |
Reference target | receiver |
Light source | IRED |
Light type | 880 nm IR light |
Diameter of the light spot | approx. 600 mm at detection range 10 m |
Ambient light limit | 10000 Lux |
Indicators/operating means |
Operation indicator | LED green (emitter) |
Function indicator | Dual color-LED, yellow/green yellow: switch state green: power on flashing: stability control |
Control elements | sensitivity adjustment |
Electrical specifications |
Operating voltage | 10 ... 30 V DC , class 2 |
Ripple | 10 % |
No-load supply current | ≤ 25 mA (device) |
Time delay before availability | ≤ 25 ms |
Output |
Switching type | light/dark on electrically switchable |
Signal output | 1 PNP output, short-circuit protected, reverse polarity protected, open collector |
Switching voltage | max. 30 V DC |
Switching current | max. 100 mA |
Voltage drop | ≤ 2.5 V |
Switching frequency | 500 Hz |
Response time | 1 ms |
Conformity |
Product standard | EN 60947-5-2 |
Standard conformity |
Standards 2 | UL 508 |
Approvals and certificates |
UL approval | cULus Listed, Type 1 enclosure |
CCC approval | CCC approval / marking not required for products rated ≤36 V |
Approvals | CE, cULus Listed 57M3 (Only in association with UL Class 2 power supply; Type 1 enclosure) |
Ambient conditions |
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) |
Mechanical specifications |
Degree of protection | IP67 |
Connection | 4-pin, M12 x 1 connector |
Material | |
| Housing | brass, nickel-plated |
| Optical face | PC |
Mass | 45 g per device |
Dimensions | |
| Length | 60 mm |
| Diameter | 18 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270901 |
ECLASS 12.0 | 27270901 |
ECLASS 11.0 | 27270901 |
ECLASS 10.0.1 | 27270901 |
ECLASS 9.0 | 27270901 |
ECLASS 8.0 | 27270901 |
ECLASS 5.1 | 27270901 |
ETIM 9.0 | EC002716 |
ETIM 8.0 | EC002716 |
ETIM 7.0 | EC002716 |
ETIM 6.0 | EC002716 |
ETIM 5.0 | EC002716 |
UNSPSC 12.1 | 39121528 |
Details:
OBE10M-18GM60-SE5-V1
Product Documentation:
OBE10M-18GM60-SE5-V1
Design / Simulation:
OBE10M-18GM60-SE5-V1
Approvals:
OBE10M-18GM60-SE5-V1
Associated Products:
OBE10M-18GM60-SE5-V1
Accessories |
|
|
|
Mounting flange, 18 mmfa |
|
|
|
|
Universal mounting bracket for cylindrical sensors with a diameter of 5 ... 30 mmfa |
|
|
|
|
Female cordset single-ended M12 straight A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Female cordset single-ended M12 angled A-coded, 4-pin, PUR cable greyfa |
|
|
|
|
Mounting Bracket with swivel nutfa |
|
|
|
|
Plastic mounting adapter, 18 mmfa |
|