Serviceline Industrial Sensors
Serviceline Explosion Protection

Not available for purchase

This product has been replaced.Go to replacement product OBE1000-R3-SE0-P-L
Not available for purchase
Not available for purchase

Thru-beam sensor (pair) OBE1000-R3-SE0-L

OBE1000-R3-SE0-L
  • Ultra-small housing design
  • DuraBeam Laser Sensors - durable and employable like an LED
  • 45° cable outlet for maximum mounting freedom under extremely tight space constraints
  • Improvement in machine availability with abrasion-resistant, antistatic glass front

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  OBE1000-R3-SE0-L

Product Description
Laser thru-beam sensor, ultra-small design with M3 mounting, 1000 mm detection range, NPN output, 2 m fixed cable
System components
EmitterOBE10M-R3-L
ReceiverOBE1000-R3-E0-L
General specifications
Effective detection range0 ... 1 m
Threshold detection range1.5 m
Light sourcelaser diode
Light typemodulated visible red light , 680 nm
Laser nominal ratings
NoteLASER LIGHT , DO NOT STARE INTO BEAM
Laser class1
Wave length680 nm
Beam divergence> 5 mrad
Pulse lengthapprox. 2 µs
Repetition rateapprox. 16.6 kHz
max. pulse energy9.5 nJ
Diameter of the light spotapprox. 3 mm at a distance of 1000 mm
Opening angleapprox. 0.5 °
Optical facefrontal
Ambient light limitEN 60947-5-2 : 30000 Lux
Functional safety related parameters
MTTFd806 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Indicators/operating means
Operation indicatorLED green, statically lit Power on , short-circuit : LED green flashing (approx. 4 Hz)
Function indicatorReceiver: LED yellow, lights up when light beam is free, flashes when falling short of the operating reserve ; OFF when light beam is interrupted
Electrical specifications
Operating voltage12 ... 24 V
No-load supply currentEmitter: ≤ 10 mA
Receiver: ≤ 8 mA
Protection classIII
Input
Test inputTest of switching function at 0 V
Switching thresholdTeach-In input
Output
Switching typeNO contact
Signal output1 NPN output, short-circuit protected, reverse polarity protected, open collector
Switching voltagemax. 30 V DC
Switching currentmax. 50 mA , resistive load
Voltage drop≤ 1.5 V DC
Switching frequencyapprox. 2 kHz
Response time250 µs
Conformity
Product standardEN 60947-5-2
Laser safetyEN 60825-1:2007
Approvals and certificates
EAC conformityTR CU 020/2011
UL approvalE87056 , cULus Recognized, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
FDA approvalIEC 60825-1:2007 Complies with 21 CFR 1040.10 and 1040.11 except for deviations pursuant to Laser Notice No. 50, dated June 24, 2007
Ambient conditions
Ambient temperature-20 ... 60 °C (-4 ... 140 °F)
Storage temperature-30 ... 70 °C (-22 ... 158 °F)
Mechanical specifications
Degree of protectionIP67
Connection2 m fixed cable
Material
HousingPC/ABS and TPU
Optical faceglass
CablePUR
Massapprox. 20 g per sensor
Dimensions
Height26 mm
Width7.5 mm
Depth13.8 mm
Cable length2 m

Classifications

SystemClasscode
ECLASS 13.027270901
ECLASS 12.027270901
ECLASS 11.027270901
ECLASS 10.0.127270901
ECLASS 9.027270901
ECLASS 8.027270901
ECLASS 5.127270901
ETIM 9.0EC002716
ETIM 8.0EC002716
ETIM 7.0EC002716
ETIM 6.0EC002716
ETIM 5.0EC002716
UNSPSC 12.139121528

Details: OBE1000-R3-SE0-L

Function

The R3 series nano sensor has been developed for a broad range of applications. It offers excellent durability and is exceptionally easy to install. The housing is compact and, with its 45° cable outlet, can be installed in the smallest spaces. New functional principles and functionality open up a range of new options. The DuraBeam laser sensors are durable and can be used in the same way as a standard sensor.

Product Documentation: OBE1000-R3-SE0-L

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction leaflet / BeipackzettelALLPDF726 KB

Design / Simulation: OBE1000-R3-SE0-L

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1826 KB
CAD Portal / CAD PortalALLLINK---

Approvals: OBE1000-R3-SE0-L

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-US-2141290-2 / UL-CA-2134655-2ALLPDF550 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-0701EALLPDF305 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-5345ALLPDF298 KB

Associated Products: OBE1000-R3-SE0-L

Accessories
Mounting aid for sensors from the R3 series, mounting bracketfa
Mounting aid for sensors from the R3 series, mounting bracketfa
Mounting aid for sensors from the R3 series, mounting bracketfa
Mounting aid for sensors from the R3 series, mounting bracketfa
R10x and R20x series photoelectric sensors

For the first time, a consistent solution range of photoelectric functional principles and innovative technologies is available in identical housings. Users benefit from a uniform operating concept across the entire portfolio. Discover the R100, R101, R103, R200 and R201 series ...

ML100 Photoelectric Sensor

Whether glass, solar wafers or printed circuit boards: The photoelectric sensors of the ML100 series are precisely tailored to meet the requirements of various complex detection tasks. Learn more about the portfolio and find the ideal sensor for your application ...