Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Datasheet excerpt: Technical data of
V112-G-BK3M-PUR-ABG-V112-G
Product Description |
Cordset M12 socket to M12 plug A-coded, 12-pin, PUR cable black, shielded |
General specifications |
Connector 1 | |
| Connection | socket |
| Construction type | M12 |
| Style | straight |
| Locking | screw connection |
| Number of pins | 12 |
| Coding | A-coded |
Connector 2 | |
| Connection | plug |
| Construction type | M12 |
| Style | straight |
| Locking | screw connection |
| Number of pins | 12 |
| Coding | A-coded |
Electrical specifications |
Operating voltage | 30 V |
Operating current | 1.5 A |
Surge protection | category II |
Conformity |
Degree of protection | EN 60529 |
Plug connection | connector M12 x 1 : IEC 61076-2-101 |
Flammability | IEC 60332-1-2 , UL 1581 |
Microbial resistance | DIN VDE 0282-10 / EN 50396 |
Hydrolysis resistance | EN 50396 / DIN VDE 0282-10 |
Oil resistance | DIN EN 60811-2-1 / DIN VDE 0472 T.803, test type B |
Ambient conditions |
Ambient temperature | |
| Plug connector | -25 ... 85 °C (-13 ... 185 °F) |
| Cable, fixed | -30 ... 80 °C (-22 ... 176 °F) |
| Cable, flexing | -5 ... 80 °C (23 ... 176 °F) |
Pollution degree | 3 |
Mechanical specifications |
Plug connector | |
| Tightening torque | 0.4 Nm |
| Tool installation | straight knurling |
| Mating cycles | min. 100 |
| Shielding | shield connected to screw connection |
Degree of protection | IP65/IP67/IP68 |
Cable | according to IEC/EN 60228 (DIN VDE 0295) class 5 |
| Sheath diameter | 8.5 mm |
| Bending radius | > 10 x cable diameter, moving > 5 x cable diameter, fixed |
| Sheath color | black (similar to RAL 9005) |
| Number of cores | 12 |
| Core cross section | 0.14 mm2 |
| Cores color | Core 1: brown Core 2: blue Core 3: white Core 4: green Core 5: pink Core 6: yellow Core 7: black Core 8: grey Core 9: red Core 10: violet Core 11: grey/pink Core 12: red/blue |
| Core construction | 18 x 0.1 mm ∅ twisted pairs |
| Shield | tinned copper braiding, 85 % coverage |
| Length | 3 m |
| Cable code | LSPYwC11Y |
Drag chain suitability | |
| Drag chain cycles | min. 2000000 |
| Motion velocity | max. 3 m/s |
| Traverse distance | 10 m |
| Acceleration | max. 10 m/s2 |
Mass | 309.6 g |
Material |
Halogen-free | yes |
Plug connector | |
| Screw connection | Zinc diecast, nickel-plated |
| Body | TPU, black |
| Seal | NBR |
| Contact surface | Ni/Au |
| Flammability | V-0 |
Cable | |
| Sheathing | PUR |
| Core insulation | PVC |
| Flammability | VW-1 |
Classifications
System | Classcode |
ECLASS 13.0 | 27060311 |
ECLASS 12.0 | 27060311 |
ECLASS 11.0 | 27060311 |
ECLASS 10.0.1 | 27060311 |
ECLASS 9.0 | 27060311 |
ECLASS 8.0 | 27279218 |
ECLASS 5.1 | 27279201 |
ETIM 9.0 | EC001855 |
ETIM 8.0 | EC001855 |
ETIM 7.0 | EC001855 |
ETIM 6.0 | EC001855 |
ETIM 5.0 | EC002585 |
UNSPSC 12.1 | 31251501 |
Details:
V112-G-BK3M-PUR-ABG-V112-G
Design / Simulation:
V112-G-BK3M-PUR-ABG-V112-G
Approvals:
V112-G-BK3M-PUR-ABG-V112-G
Associated Products:
V112-G-BK3M-PUR-ABG-V112-G
Accessory of |
|
|
|
Vision sensor for 1-D and 2-D code reading; Resolution: 1280 x 960 pixels; Light source: external illumination; Lens: C-mount connectionfa |
|
|
|
|
Vision sensor for 1-D and 2-D code reading; Resolution: 2560 x 2048 pixels; Light source: external illumination; Lens: C-mount connectionfa |
|
|
|
|
Vision sensor for 1-D and 2-D code reading; Resolution: 1280 x 960 pixels; Light source: integrated LED flash, white; Lens: M12 lens; Focal length: 8 mmfa |
|
|
|
|
Vision sensor for 1-D and 2-D code reading; Resolution: 1280 x 960 pixels; Light source: integrated LED flash, white; Lens: M12 lens; Focal length: 16 mmfa |
|
|
|
|
Vision sensor for advanced object detection; Resolution: 640 x 480 pixels; Light source: integrated LED flash, red; Lens: M12 lens; Focal length: 8 mmfa |
|
|
|
|
Vision sensor for advanced object detection; Resolution: 1280 x 960 pixels; Light source: integrated LED flash, red; Lens: M12 lens; Focal length: 8 mmfa |
|
|
|
|
Vision sensor for advanced object detection; Resolution: 2560 x 2048 pixels; Light source: external illumination; Lens: C-mount connectionfa |
|
|
|
|
Vision sensor for advanced object detection; Resolution: 1280 x 960 pixels; Light source: external illumination; Lens: C-mount connectionfa |
|
|
|
|
Vision sensor for advanced object detection; Resolution: 640 x 480 pixels; Light source: integrated LED flash, white; Lens: M12 lens; Focal length: 8 mmfa |
|
Accessories |
|
|
|
torque screwdriver (0.6 Nm)fa |
|
|
|
|
plug-in cap M12fa |
|
|
|
|
Label holderfa |
|
|
|
|
Label platefa |
|
|
|
|
Modular universal holder for M12 connectorsfa |
|
|
|
|
Unlocking protector for M12 connectorfa |
|
|
|
|
Marking rings for M12 connectors, various colorsfa |
|