Serviceline Industrial Sensors
Serviceline Explosion Protection
Not available for purchase
Not available for purchase

Signal transformer SU10/40a/49/116

SU10/40a/49/116
  • Signal converter for M4 cylindrical housing of the KT10 series
  • Light/dark switch
  • Sensitivity adjuster
  • Operating reserve indication
  • Alignable housing
  • Screw or snap mounting on mounting rail

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  SU10/40a/49/116

Product Description
Signal transformer
Indicators/operating means
Function indicatorYellow LED: excess gain equals 1
LED green: excess gain equals 3
Control elementssensitivity adjustment
Control elementsLight-on/dark-on changeover switch
Electrical specifications
Operating voltage10 ... 30 V DC
Output
Switching typelight/dark on
Signal output1 NPN, 1 PNP synchronized-switching, short-circuit protected, reverse polarity protected
Compliance with standards and directives
Directive conformity
EMC Directive 2004/108/ECIEC / EN 60947-5-2
Standard conformity
Shock and impact resistanceIEC / EN 60068. half-sine, 50 g in each X, Y and Z directions
Vibration resistanceIEC / EN 60068-2-6. Sinus. 10 -150 Hz, 5 g in each X, Y and Z directions
Approvals and certificates
ApprovalsCE
Mechanical specifications
Degree of protectionIP40
Connectionscrew terminals
Material
HousingPVC

Classifications

SystemClasscode
ECLASS 13.027270905
ECLASS 12.027210990
ECLASS 11.027210990
ECLASS 10.0.127210990
ECLASS 9.027210990
ECLASS 8.027210990
ECLASS 5.127270990
ETIM 9.0EC002651
ETIM 8.0EC002651
ETIM 7.0EC002651
ETIM 6.0EC002651
ETIM 5.0EC002538
UNSPSC 12.139121528

Details: SU10/40a/49/116

Function

The SU10 is a signal converter for miniature fiber-like sensors of the KT10 series.

The SU10 series features the usage of 3 different types of miniature sensors: Diffusive mode sensor KT10-8-80, Diffusive mode with real background suppression (BGS) sensor KT10-8-H and through beam sensor KS/KSE10.

Approvals: SU10/40a/49/116

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada USA UL Ordinary LocationUL-CA-L87056-31-21105002-0 / UL-US-L87056-11-21105002-0ALLPDF546 KB