Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | terminals 11+, 12- terminals 8+, 9- |
|
Rated voltage | 20 ... 30 V DC The maximum rated operating voltage of the devices plugged onto the Power Rail must not be exceeded. |
|
Power dissipation | ≤ 1 W | |
Output | ||
Supply | Output current: max. 4 A | |
Fault signal | relay output: NO contact | |
Contact loading | 40 V DC ; 2 A | |
Energized/De-energized delay | approx. 20 ms / approx. 20 ms | |
Fuse rating | 5 A recommended maximum utilization of the fuse: 80 % |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) | |
Conformity | ||
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529:2001 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | terminal connection ≤ 2.5 mm2 | |
Mass | approx. 100 g | |
Dimensions | 20 x 115 x 115 mm (0.8 x 4.5 x 4.5 inch) | |
Height | 107 mm | |
Width | 20 mm | |
Length | 115 mm | |
Mounting | on 35 mm DIN mounting rail acc. to EN 60715:2001 | |
Data for application in connection with hazardous areas | ||
Certificate | TÜV 00 ATEX 1618 X | |
Marking | II 3G Ex nA nC IIC T4 | |
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013 , EN 60079-15:2010 | |
International approvals | ||
FM approval | ||
Control drawing | 116-0160 | |
Approved for | Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, IIC | |
UL approval | Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, IIC | |
CSA approval | ||
Control drawing | 116-0160 | |
Approved for | Class I, Division 2, Groups A, B, C, D; Class I, Zone 2, IIC | |
IECEx approval | IECEx UL 16.0051X | |
Approved for | Ex nA nC IIC T4 Gc | |
General information | ||
Supplementary information | Statement of Conformity, Declaration of Conformity, Attestation of Conformity and instructions have to be observed where applicable. For information see www.pepperl-fuchs.com. |
System | Classcode |
---|---|
ECLASS 13.0 | 27210119 |
ECLASS 12.0 | 27210119 |
ECLASS 11.0 | 27210119 |
ECLASS 10.0.1 | 27210119 |
ECLASS 9.0 | 27210119 |
ECLASS 8.0 | 27210119 |
ECLASS 5.1 | 27210119 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC002542 |
UNSPSC 12.1 | 39121004 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 79 KB | |
Manuals | |||
Manual | ENG | 8037 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 2510 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada CSA | CoC 1051840 C | ALL | 43 KB |