Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | Power Rail | |
Rated voltage | 20 ... 30 V DC | |
Ripple | < 10 % | |
Power dissipation | 1.3 W | |
Power consumption | 1.3 W | |
Input | ||
Connection | Power Rail | |
Interface | CAN protocol via Power Rail bus | |
Output | ||
Connection | terminals 2, 3 | |
Current | 0/4 ... 20 mA | |
Load | 30 ... 750 Ω | |
Residual ripple | max. 0.25 % | |
Line fault detection | possible for Inominal ≥ 1 mA breakage I < 3.6 mA, short-circuit, load < 30 Ω |
|
Transfer characteristics | ||
Deviation | 0.1 % of output signal range at 20 °C (68 °F) | |
Galvanic isolation | ||
Output/power supply, internal bus | safe galvanic isolation acc. to IEC 60079-11, voltage peak value 375 V | |
Conformity | ||
Insulation coordination | IEC 60664-1 | |
Galvanic isolation | IEC 60079-11 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | terminal connection ≤ 2.5 mm2 | |
Mass | approx. 100 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) | |
Mounting | DIN rail mounting |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Operating instructions RPI-System | ENG | 1459 KB | |
Manuals | |||
Manual | ENG | 8037 KB |