Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Type | Panel PC | |
Hardware | ||
Processor | 1.06 GHz Intel® Core™ 2 Duo | |
RAM | 2 GB | |
Mass storage | Windows 7: 32 GByte Solid State Drive Windows XP: 16 GByte or 32 GByte Solid State Drive |
|
Supply | ||
Rated voltage | 24 V DC ( 20 ... 30 V DC ) | |
Power consumption | max. 85 W | |
Indicators/operating means | ||
Display | ||
Screen diagonal | 38.1 cm (15 inch) | |
Resolution | 1024 x 768 pixels representable: 640 x 480 up to 1024 x 768 pixels |
|
Color depth | 16 Mio. | |
Contrast | 1000:1 | |
Brightness | 250 cd/m2 (nit) | |
Reading angle | 85° / 85° / 85° / 85° | |
Life span | 50000 h | |
Input devices | ||
Touch screen | Analog resistive touch screen (optional) | |
Keyboard | Input device combined with keyboard and optional trackball/touch pad/joystick (optional) | |
Interface | ||
Interface type | USB , RS-485, RS-422, RS 232, Ethernet , TTY | |
Software | ||
Operating system | Windows XP Professional / Windows 7 Ultimate FES | |
Ambient conditions | ||
Operating temperature | -10 ... 50 °C (14 ... 122 °F) (at switching on) -20 ... 50 °C (-4 ... 122 °F) (when operating) |
|
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | max. 85 % non-condensing (48 h endurance test) | |
Mechanical specifications | ||
Degree of protection | IP66 | |
Installation | Mountable on floor, wall or ceiling several mounting options (turnable/fix) available |
|
Mass | approx. 33 kg | |
Dimensions | 503 x 423 x 142 mm (display) 590 x 700 x 470 mm (surface-mounted case) |
|
Cut out dimensions | 432 mm x 355 mm | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | BVS 07 ATEX E 008 X 2nd Edition | |
Group, category, type of protection | II 2 G Ex e mb q [ib] IIC T4 Gb II 2 D Ex tb [ib] IIIC T85°C Db II 3 (2) G Ex e mc q [ib Gb] IIC T4 Gc II 3 (2) D Ex tc [ib Db] IIIC T85°C Dc |
|
International approvals | ||
IECEx approval | IECEx BVS 08.0030X |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
Brief Instructions | Language | File Type | File Size |
---|---|---|---|
Instruction leaflet / Beipackzettel | ALL | 281 KB | |
Safety and Security Documentation | |||
Instruction Manual VisuNet EX1 RM5*/PC4* | ENG | 991 KB | |
Manuals | |||
Software manual VisuNet PC (Windows 7) | ENG | 1441 KB | |
Technical manual VisuNet EX1 RM/PC | ENG | 2995 KB | |
Software Manual VisuNet PC (Windows XP) | ENG | 1254 KB |