Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Handheld barcode reader |
General specifications | ||
---|---|---|
Light type | laser diode 630 ... 680 nm | |
Readable codes | 2/5 Family, Code 39, (plus Code 32, Clip 39), EAN/UPC, EAN 128, Code 128, Code 93, CODABAR, Code 49, Code MSI, Code 11, Code 16K, ISBN/ISSN, ISBT 128, GS1DataBarTM (once RSS) | |
Laser class | Class 2 - EN 60825-1, CDRH | |
Scan rate | 30 ... 40 s-1 | |
Beam deviation angle | max. 42 ° | |
Read distance | 60 ... 1100 mm | |
Resolution | 0.076 mm (3 mils) | |
Electrical specifications | ||
Operating voltage | 8 ... 9 V | |
Current consumption | 100 mA | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | NE 21:2006 | |
Low voltage | ||
Directive 2006/95/EC | EN 60950 | |
Explosion protection | ||
Directive 94/9/EC | EN 60079-0:2009, EN 60079-11:2007 EN 60079-28:2007 EN 61241-11:2006 | |
Ambient conditions | ||
Operating temperature | -10 ... 50 °C (14 ... 122 °F) | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 90 % , noncondensing | |
Mechanical specifications | ||
Degree of protection | IP44 | |
Mass | 340 g | |
Dimensions | 190 mm x 135 mm x 70 mm | |
Cable length | 5 m stretched | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BVS 09 ATEX E 075 | |
Marking | II 2G Ex ib [op is] IIB T4 Gb II 2D Ex ib [op is] IIIB T135°C Db |
|
Voltage | 9 V | |
Current | 400 mA | |
Power | 1.5 W | |
Internal capacitance | negligible | |
Internal inductance | 10 µH |
System | Classcode |
---|---|
ECLASS 13.0 | 19200390 |
ECLASS 12.0 | 19200390 |
ECLASS 11.0 | 19200390 |
ECLASS 10.0.1 | 19200390 |
ECLASS 9.0 | 19200390 |
ECLASS 8.0 | 19200390 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC002999 |
ETIM 8.0 | EC002999 |
ETIM 7.0 | EC002999 |
ETIM 6.0 | EC002999 |
ETIM 5.0 | EC002999 |
UNSPSC 12.1 | 43211711 |
PSCAN devices are barcode readers for use in harsh industrial conditions. Typical applications comprise data logging and logistics.
Barcode readers are available as wired barcode readers and as wireless barcode reader systems.
PSCAN devices are suitable for use with VisuNet operator workstations, TERMEX operator panels or as a stand-alone solution.
The wired barcode reader is connected via a junction box to Host PC, which can be located up to 150 meters away in the safe area.
Wired barcode readers are especially suitable for stationary use, where the focus is on secure and fast data transmission.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction Manual BOX-A9-PSCAN-F2-N / Betriebsanleitung BOX-A9-PSCAN-F2-N | ALL | 216 KB | |
Manuals | |||
Technical manual PSCAN-D-1* | ENG | 7140 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Pepperl+Fuchs | PF 11 CERT 1897 | ALL | 28 KB |
Accessories |
---|