Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
10 inch flat panel monitor for Class I, Div 2 applications. |
Supply | ||
---|---|---|
Connection | 180° 5-pin DIN | |
Input voltage | + 12 V DC @ 1.2 A continuous | |
Indicators/operating means | ||
Display | ||
Type | 5-wire resistive | |
Screen diagonal | 10.4 inch | |
Response time | 50 ms | |
Resolution | 800 x 600 (native mode) , 640 x 480 (text mode) @ any standard refresh rate Maximum resolution: 800 x 600 |
|
Color depth | 18 bit (262 K) color supported in any video mode | |
Contrast | 700:1 | |
Brightness | Standard: 400 nit | |
Reading angle | 160° horizontal , 160° vertical | |
Life span | back lamp life: 50,000 hrs typical half life (replaceable) | |
Input devices | 15-pin VGA , 29-pin DVI Optional interface to NTSC (camera, live video) via standard BNC connector |
|
Touch screen | 5-wire resistive |
|
Interface | ||
Interface type | RS-232 serial or USB port to host computer via standard cable | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 89/336/EEC | EN55022A, EN61000-6-2, EN61000-3-2, EN61000-3-3 | |
Low voltage | ||
Directive 73/23/EEC | EN60950 | |
Ambient conditions | ||
Operating temperature | -20 ... 50 °C (-4 ... 122 °F) ambient, no active cooling devices required | |
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Relative humidity | 0 ... 90 %, non-condensing | |
Vibration resistance | 5 ... 100 Hz , 1 g, 12 m/s2, all axes | |
Impact resistance | 30 g, 6 ms, all axes | |
Mechanical specifications | ||
Degree of protection | NEMA Type 4/12 (front face and seals). Type 4x with stainless option | |
Installation | panel mount | |
Mass | 4 kg | |
Dimensions | Outer bezel: 251 mm x 307 mm (9.9 x 12.1 inch) Front bezel thickness: 2.5 mm (0.10 inch) |
|
Overall depth | 69 mm (2.7 inch) w/recessed cable ways | |
Cut out dimensions | 226 mm X 282 mm (8.9 inch x 11.1 inch) | |
International approvals | ||
UL approval | E190294 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
This product is a high-performance industrial flat panel monitor. It is designed as an operator interface device for continuous use in heavy-duty conditions.
It incorporates an industrial grade, high performance active matrix LCD panel, an optional touchscreen, and will connect directly to any DVI, VGA, or NTSC video signal.
It is available in many configurations.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - VisuNet IND - Rugged HMI Solution Supports Automated Loading | ENG | 165 KB |
System Descriptions | Language | File Type | File Size |
---|---|---|---|
Industrial Display Cross-Reference | ENG | 237 KB | |
Safety and Security Documentation | |||
Instruction manual | ENG | 226 KB | |
Manuals | |||
I&O Manual Industrial Flat Panel Monitors Visunet Ind DM5xx Series | ENG | 7119 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
UL Hazardous Location | E190294 (NWHP, NWHP7) | ALL | 342 KB | |
UL Ordinary Location | E185778 (NWGQ, NWGQ7) | ALL | 174 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
ELO Touchscreen Drivers / Software Tools_a | 11/2022 | LINK | --- |