Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Supply | ||
---|---|---|
Connection | Power Rail | |
Rated voltage | 20 ... 30 V DC | |
Ripple | < 10 % | |
Power dissipation | 1.3 W | |
Power consumption | 1.3 W | |
Input | ||
Connection | Power Rail | |
Interface | CAN protocol via Power Rail bus | |
Output | ||
Connection | terminals 2, 3 | |
Current | 0/4 ... 20 mA | |
Load | 30 ... 750 Ω | |
Residual ripple | max. 0.25 % | |
Line fault detection | line breakage possible for Inominal ≥ 0.2 mA , line breakage at I < 0,1 mA short circuit possible for Inominal ≥ 1.0 mA , short circuit at load < 30 Ohms |
|
Transfer characteristics | ||
Deviation | 0.1 % of output signal range at 20 °C (68 °F) | |
Galvanic isolation | ||
Output/power supply, internal bus | safe electrical isolation acc. to IEC/EN 60079-11, voltage peak value 375 V | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2004/108/EC | EN 61326-1:2006 | |
Conformity | ||
Insulation coordination | IEC 62103 | |
Electromagnetic compatibility | NE 21:2006 | |
Degree of protection | IEC 60529 | |
Ambient conditions | ||
Ambient temperature | -20 ... 60 °C (-4 ... 140 °F) | |
Damaging gas | acc. to ISA-S71.04-1985, severity level G3 | |
Mechanical specifications | ||
Degree of protection | IP20 | |
Connection | terminal connection ≤ 2.5 mm2 | |
Mass | approx. 120 g | |
Dimensions | 20 x 107 x 115 mm (0.8 x 4.2 x 4.5 inch) | |
Mounting | DIN rail mounting | |
Data for application in connection with hazardous areas | ||
EC-Type Examination Certificate | BVS 10 ATEX E 061 , for additional certificates see www.pepperl-fuchs.com | |
Group, category, type of protection | II (1) G [Ex ia] IIC ll (1) D [Ex iaD] | |
Voltage | 24.2 V | |
Current | 91.3 mA | |
Power | 551 mW (linear characteristic) | |
Declaration of conformity | Pepperl+Fuchs | |
Group, category, type of protection, temperature class | II 3 G Ex nA II T4 | |
Galvanic isolation | ||
Output/power supply, internal bus | safe galvanic isolation acc. to EN 60079-11:2007 | |
Directive conformity | ||
Directive 94/9/EC | EN 60079-0:2006, EN 60079-11:2007, EN 60079-15:2005, EN 60079-26:2007, EN 61241-0:2006, EN 61241-11:2006 |
System | Classcode |
---|---|
ECLASS 13.0 | 27210120 |
ECLASS 12.0 | 27210120 |
ECLASS 11.0 | 27210120 |
ECLASS 10.0.1 | 27210120 |
ECLASS 9.0 | 27210120 |
ECLASS 8.0 | 27210120 |
ECLASS 5.1 | 27210120 |
ETIM 9.0 | EC002653 |
ETIM 8.0 | EC002653 |
ETIM 7.0 | EC002653 |
ETIM 6.0 | EC002653 |
ETIM 5.0 | EC001485 |
UNSPSC 12.1 | 32101514 |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Europe DEKRA EXAM | BVS 10 ATEX E 061 | ALL | 926 KB |