Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
Thin Client Unit |
Hardware | ||
---|---|---|
Processor | Intel Bay Trail E3827, 1.75 GHz | |
RAM | 2 GB DDR3L | |
Mass storage | 32 GByte industrial grade MLC SSD | |
Supply | ||
Input voltage | 24 V DC ± 10 % (SELV/PELV) | |
Power consumption | 14 W average, 30 W max. | |
Interface | ||
Interface type | Standard: 1 x Ethernet 100/1000BASE-TX (Ex e) or 1 x fiber optic 1000BASE-SX (Multimode) or 1 x fiber optic 1000BASE-LX (Singlemode), 1 x USB 2.0 (Ex e), 2 x USB 1.1 (Ex i; intended for Pepperl+Fuchs keyboard and mouse), Optional: 1 x barcode reader interface Pepperl+Fuchs Pscan-D/B (Ex i) "S3": 1 x barcode reader interface for wired 1-D scanners IDM-160-D*, IDM-Z1-160-D-* and base station IDMx61-B-* and IDM-Z1-x61-B-* (Ex i) "S4": 1 x barcode reader interface for wired 2-D Scanner IDM-Z1-260-D-* (Ex i) "S5": 1 x RS-232 interface with Power Supply for miscellaneous devices and peripherals (Ex i) 1 x RS-232 (Ex e) 1 x RS-485 (Ex e) 1 x Ethernet 100/1000Base-TX (Ex e) Bluetooth v4.0, communication distance up to 30 m in open terrain, transmission power +8 dBm, transmission frequency 2.402 ... 2.48 GHz |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) ; EN 61000-6-4:2007+A1:2011 | |
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581:2012-09 | |
Software | ||
Operating system | VisuNet RM Shell (based on Windows® 10 IoT LTSB) |
|
Ambient conditions | ||
Operating temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Storage temperature | -20 ... 65 °C (-4 ... 149 °F) | |
Relative humidity | 93% at 40°C, non-condensating, according to EN 60068-2-78 | |
Shock resistance | 18 shocks 15 g , 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | 10 ... 150 Hz, +/- 0.075 mm , 1g, 10 cycles per axis according to EN60068-2-6 | |
Mechanical specifications | ||
Degree of protection | IP66 ( when mounted on the display unit from Pepperl+Fuchs ) |
|
Material | ||
Housing | anodized aluminum | |
Mass | approx. 5 kg | |
Dimensions | 280 mm x 240 mm x 43 mm | |
Data for application in connection with hazardous areas | ||
EU-type examination certificate | BVS 16 ATEX E 083 X | |
Marking | II 2G Ex eb q [ib] IIC T4 IP66 Gb II 2D Ex tb [ib] IIIC T85°C IP66 Db |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013, EN 60079-5:2015, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014 | |
International approvals | ||
UL approval | E492874 | |
Approved for | Class I, Division 2, Groups A, B, C, D T4; Zone 2, Group IIC T4 Class II, Division 2, Groups F, G T4; Zone 22, Group IIIB T85 Class III; Zone 22, Group IIIA T85 |
|
IECEx approval | IECEx BVS 16.0060X | |
Approved for | Ex eb q [ib] IIC T4 IP66 Gb Ex tb [ib] IIIC T85°C IP66 Db |
|
Standards | IEC 60079-0:2011, IEC 60079-5:2015, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013 |
System | Classcode |
---|---|
ECLASS 13.0 | 19209090 |
ECLASS 12.0 | 19209290 |
ECLASS 11.0 | 19209290 |
ECLASS 10.0.1 | 19209290 |
ECLASS 9.0 | 19209290 |
ECLASS 8.0 | 19209290 |
ECLASS 5.1 | 27242392 |
ETIM 9.0 | EC001467 |
ETIM 8.0 | EC001467 |
ETIM 7.0 | EC001467 |
ETIM 6.0 | EC001467 |
ETIM 5.0 | EC001467 |
UNSPSC 12.1 | 43222605 |
The TCU1100-* Thin Client Unit is an ATEX/IECEx certified, UL listed device intended for use in potentially explosive atmospheres, such as Zones 1/21 and Class I/II, Div. 2, and Class III.
Connected to a Pepperl+Fuchs display unit device, it serves as a thin-client based computing unit that runs Pepperl+Fuchs VisuNet RM Shell firmware. The TCU1100 enables users to easily connect to a host system via Ethernet.
Two USB Ex i interfaces support the connection of intrinsically safe accessories that match with the provided entity parameters like Pepperl+Fuchs’ EXTA2 keyboard and mouse system.
The USB Ex e interface can be used to connect other third-party devices that comply with the installation requirements.
For extended distances, the TCU1100-* is available with an optional multi-mode fiber optic interface.
The TCU1100-* Thin Client Unit is used in combination with the modular Pepperl+Fuchs HMI components Display unit (DPU1100-*) and Power Supply unit (PSU1100-*) of the VisuNet GXP product line.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 183 KB | |
Manuals | |||
Manual | ENG | 2328 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
/cert/cert6077.pdf | CML 21UKEX3469X | ALL | 154 KB | |
ATEX Category | BVS 16 ATEX E 083 X | ALL | 16876 KB | |
China SITIIAS CCC Ex Certificate | 2020322309003368 (Singapore) | ALL | 5129 KB | |
IECEx Certificate of Conformity | IECEx BVS 16.0060X | ALL | LINK | --- |
Korea KOSHA | 17-AV4BO-0319X | ALL | 764 KB | |
Korea KOSHA | 17-AV4BO-0318X | ALL | 749 KB | |
UL Hazardous Location | E492874 (NRAG, NRAG7) | ALL | 405 KB | |
Control Drawings | ||||
Control drawing UL / Control drawing UL | ALL | 80 KB |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
Firmware Service Controller Update / Firmware Service Controller Update | 1.3.2.231 | ZIP | --- |
Accessory of | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
Accessories | ||||||
|
||||||
|
||||||
|
||||||
|