Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
21.5 inch (54.6 cm) panel PC |
General specifications | ||
---|---|---|
Type | Personal Computer | |
Hardware | ||
Processor | Intel® Atom™ E3826 1.46 GHz | |
RAM | Up to 8 GB RAM | |
Mass storage | 120 GByte Solid State Drive | |
Supply | ||
Rated voltage | 24 V DC | |
Input voltage range | 20 ... 30 V DC (SELV) | |
Power consumption | max. 60 W | |
Indicators/operating means | ||
Display | ||
Type | Liquid Crystal Display (LCD) with LED backlight | |
Screen diagonal | 54.6 cm (21.5 inch) | |
Resolution | 1920 x 1080 pixels (Full HD) Aspect ratio 16:9 |
|
Color depth | 24-bit color depth (16.7 million colors) | |
Contrast | 5000:1 (typically) | |
Brightness | 300 cd/m2 (nit) | |
Life span | back lamp life: 50.000 hrs typical half life , at 25 °C (77 °F) | |
Input devices | optional: projective capacitive, 10 finger multi-touch, glove-friendly optional: analog-resistive Foil keyboard with different pointing device options available (see EXTA3 datasheet) |
|
Interface | ||
Interface type | 1 x Ethernet (Ex ec) , 3 x USB (Ex ic) , 1 x RS 232 (Ex ec) , 1 x USB (Ex ec) | |
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61000-6-2:2005 EN IEC 61000-6-4:2019 |
|
Software | ||
Operating system | Microsoft® Windows® 10 IoT Enterprise 2016 LTSB (x 64) | |
Ambient conditions | ||
Ambient temperature | 0 ... 50 °C (32 ... 122 °F) |
|
Storage temperature | -10 ... 60 °C (14 ... 140 °F) | |
Relative humidity | max. 85 % non-condensing | |
Mechanical specifications | ||
Degree of protection | IP66 | |
Material | ||
Surface | System housing: stainless steel 1.4301 / AISI 304 except rear panel Rear panel: aluminum 6061 T6 anodized with nickel acetate EXTA3--F--U02-C-10-N hinges: zinc die-cast nickel-plated (Cu-Ni layer system) |
|
Surface quality | Ra ≤ 0.8 µm | |
Mounting type | slim line housing several mounting options (pedestal turnable) |
|
Mass | approx. 13 kg | |
Dimensions | 625 mm x 450 mm x 73 mm (monitor) | |
Data for application in connection with hazardous areas | ||
Certificate | PF 16 CERT B0F0AX | |
Marking | ![]() ![]() ![]() |
|
Directive conformity | ||
Directive 2014/34/EU | EN IEC 60079-0:2018 EN 60079-7:2015 EN 60079-11:2012 EN 60079-15:2010 EN 60079-31:2009 |
|
Power supply | ||
Connection | X1: 1 ... 4 (Ex ec) | |
Rated voltage | 24 V DC | |
Rated current | < 3.8 A | |
Maximum safe voltage | 60 V | |
Interface type 1 | Ethernet (Ex ec) | |
Connection | X2: 1 ... 8 | |
Rated voltage | 30 V | |
Rated current | 400 mA | |
Maximum safe voltage | 60 V | |
Interface type 2 | Serial interface RS 232 (Ex ec) | |
Connection | X3: 1 ... 4 | |
Rated voltage | ±15 V | |
Rated current | 200 mA | |
Maximum safe voltage | 60 V | |
Interface type 3 | USB (Ex ec) | |
Connection | X3: 5 ... 8 | |
Rated voltage | 5 V | |
Rated current | < 500 mA | |
Maximum safe voltage | 60 V | |
Interface type 4 | USB (Ex ic) | |
Connection | X4: 1 ... 4 X4: 5 ... 8 |
|
Voltage | 4.95 V | |
Current | 234 mA | |
Power | 570 mW | |
Characteristic curve | trapezoid | |
Internal resistor | 41.6 Ω | |
Lumped capacitances OR inductances | Co = 100 µF Lo = 1 mH |
|
Interface type 5 | USB (Ex ic) | |
Connection | X5: 1 ... 4 | |
Voltage | 4.95 V | |
Current | 472 mA | |
Power | 1582 mW | |
Characteristic curve | trapezoid | |
Internal resistor | 33.2 Ω | |
Lumped capacitances AND inductances | Co = 14 µF Lo = 5 µH | |
Lumped capacitances OR inductances | Co = 100 µF Lo = 0.3 mH |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
Visunet EX2 GMP devices are operator workstations for use in GMP conditions and come with a manufacturer's declaration of conformity to this effect. Typical applications are the pharmaceutical and food industries as well as the production of cosmetics, flavor, and nutrition.
The operator workstations are available as remote monitors and as panel PCs.
The panel PCs are especially suitable as stand-alone solutions or in conjunction with a PLC.
Panel PCs come with all the functionality of PCs.
The panel PCs run under Windows® 7 Ultimate FES or Windows® 10 IoT Enterprise LTSB. Software packages for control, visualization, and production can thus be easily installed.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 223 KB | |
Manuals | |||
Manual | ENG | 11159 KB | |
Software manual VisuNet PC (Windows 7) | ENG | 1441 KB | |
Software Manual VisuNet PC (Windows XP) | ENG | 1254 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
ATEX Certificate | PF16CERTB0F0X | ALL | 213 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|