Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
General specifications | ||
---|---|---|
Type | Direct Monitor | |
Supply | ||
Power supply | 20 ... 30 V DC ; 90 ... 240 V AC , 50 ... 60 Hz | |
Power consumption | 40 W | |
Indicators/operating means | ||
Display | ||
Type | TFT, LCD, True Color (24 bit) | |
Screen diagonal | 55.9 cm (22 inch) | |
Resolution | 1680 x 1050 | |
Color depth | 16.7 Mio. | |
Brightness | 300 cd/m2 (nit) | |
Input devices | Analog resistive touch screen (optional) , Keyboard with integrated mouse functionality: optical trackball/touch pad/joystick versions available |
|
Interface | ||
Interface type | VGA or DVI | |
Ambient conditions | ||
Ambient temperature | 0 ... 45 °C (32 ... 113 °F) | |
Storage temperature | -10 ... 60 °C (14 ... 140 °F) | |
Relative humidity | max. 85 % non-condensing | |
Mechanical specifications | ||
Degree of protection | IP65 | |
Material | ||
Surface | stainless steel 1.4301 / AISI 304 | |
Surface quality | Ra 0.8 µm | |
Mounting type | slim line housing several mounting types (pedestal, wall bracket, wall arm - each turnable or fix) available |
|
Mass | approx. 13 kg | |
Dimensions | 625 mm x 450 mm x 73 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
Visunet GMP devices are operator workstations for use in GMP conditions and come with a manufacturer's declaration of conformity to this effect. Typical application locations are the pharmaceutical and food industries as well as the production of cosmetics, flavour and nutrition.
The operator workstations are available as Direct Monitors, KVM Monitors, Remote Monitors and as Panel PCs.
The Direct Monitors can be connected directly to the Host PC via the VGA or DVI port.
Direct Monitors support the cost-effective visualization of processes in close proximity to the Host PC.
Literature | Language | File Type | File Size |
---|---|---|---|
Application Report - GMP - VisuNet Remote Monitors enable the visualization of processes in clean rooms of pharmaceutical companies | ENG | 316 KB |
Manuals | Language | File Type | File Size |
---|---|---|---|
Hardware Manual VisuNet GMP DM219 | ENG | 7913 KB |
Declaration of Conformity | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-B078C | ALL | 230 KB |