Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
VisuNet IXD PC Zone 1/21 |
General specifications | ||
---|---|---|
Type | Personal Computer | |
Hardware | ||
Processor | Intel® Atom™ Bay Trail E3845 1.91 GHz | |
RAM | 4096 MB DDR3L | |
Mass storage | 128 GB SSD | |
Supply | ||
Power consumption | AC: 115/230 V AC, 1.5 A max, 50/60 Hz DC: 18 ... 36 V DC, 5.3 A max |
|
Indicators/operating means | ||
Display | ||
Type | Liquid Crystal Display (LCD) with LED backlight | |
Screen diagonal | 48.26 cm (19 inch) | |
Resolution | 1280 x 1024 (SXGA) , Aspect ratio 5:4 | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 1000:1 | |
Brightness | 1000 cd/m2 | |
Reading angle | 175° in all directions | |
Life span | back lamp life: 70 000 hrs typical half life , at 25 °C (77 °F) | |
Input devices | ||
Touch screen | optional: projective capacitive; 10 finger multi-touch, glove friendly | |
Keyboard | Foil keyboard with different pointing device options available (see EXTA2 datasheet) | |
Interface | ||
Interface type | Standard: 1 x Ethernet 100/1000BASE-TX (Ex e) or 1 x fiber optic 1000BASE-SX (Multimode) or 1 x fiber optic 1000BASE-LX (Singlemode), 1 x USB 2.0 (Ex e), 2 x USB 1.1 (Ex i; intended for Pepperl+Fuchs keyboard and mouse), 1 x DC or AC power in (via power supply unit) Optional: 1 x barcode reader interface Pepperl+Fuchs Pscan-D/B (Ex i) "interface 3": 1 x barcode reader interface for wired 1-D scanners IDM-160-D*, IDM-Z1-160-D-* and base station IDMx61-B-* and IDM-Z1-x61-B-* (Ex i) "interface 4": 1 x barcode reader interface for wired 2-D Scanner IDM-Z1-260-D-* (Ex i) "interface 5": 1 x RS-232 interface with Power Supply for miscellaneous devices and peripherals (Ex i) 1 x RS-232 (Ex e) 1 x RS-485 (Ex e) 1 x Ethernet 100/1000Base-TX (Ex e) Bluetooth v4.0, communication distance up to 30 m in open terrain, transmission power +8 dBm, transmission frequency 2.402 ... 2.48 GHz |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) EN 61000-6-4:2007+A1:2011 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581:2012-09 | |
Software | ||
Operating system | Windows® 10 IoT Enterprise x64 | |
Ambient conditions | ||
Operating temperature | -20 ... 60 °C (-4 ... 140 °F) Installed in AG1 housing: -20 ... 50 °C (-4 ... 122 °F) |
|
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) Installed in AG1 housing: -20 ... 50 °C (-4 ... 122 °F) |
|
Relative humidity | 93% at 40°C, non-condensating, according to EN60068-2-78 | |
Altitude | Operating altitude max. 2000 m | |
Shock resistance | 3 shocks 20 g , 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | 5 ... 500 Hz, +/- 0.075 mm , 1.5 g, 10 cycles per axis according to EN60068-2-6 | |
Mechanical specifications | ||
Degree of protection | IP66 (individual components and entire system with housing) | |
Material | Panel: anodized aluminum (TCU, PSU), powder coated aluminum (DPU) Bezel: powder coated aluminum |
|
Installation | Yoke or wall mount with additional accessories Panel-mount installation into cabinet with bezel and standard mounting kit |
|
Mass | panel with DC: 22 kg , panel with AC: 23 kg , system housing AG1: 19 kg | |
Dimensions | panel with DC: 542 mm x 460 x 132 mm panel with AC: 542 mm x 460 mm x 149 mm panel with housing: 582 mm x 490 mm x 224 mm |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 18 ATEX 5074 X | |
Marking | II 2G Ex eb q ib [ib] IIC T4 Gb II 2D Ex tb [ib] IIIC T85°C Db |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013, EN 60079-5:2015, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014 | |
International approvals | ||
IECEx approval | IECEx CML 18.0045X | |
Approved for | Ex eb q ib [ib] IIC T4 Gb Ex tb [ib] IIIC T85°C Db |
|
Standards | IEC 60079-0:2011, IEC 60079-5:2015, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330190 |
ECLASS 12.0 | 27330190 |
ECLASS 11.0 | 27330190 |
ECLASS 10.0.1 | 27330190 |
ECLASS 9.0 | 27330190 |
ECLASS 8.0 | 27330190 |
ECLASS 5.1 | 27242301 |
ETIM 9.0 | EC002504 |
ETIM 8.0 | EC002504 |
ETIM 7.0 | EC002504 |
ETIM 6.0 | EC002504 |
ETIM 5.0 | EC001412 |
UNSPSC 12.1 | 39121106 |
The VisuNet IXD PC (PC-IXD2100-19U*) is a lightweight modular operator workstation for use in hazardous locations according to ATEX and IECEx Zone 1/21.
The system assembly consists of three core components that are field-replaceable by the customer.
The display unit (DPU2100-*) is a hazardous-location rated display panel with an optional 10 finger multi-touch sensor. The display and touch-sensor are optically bonded with the hardened front glass.
The PC unit (PCU1100-*) is a hazardous-location rated computing unit that that runs a pre-installed Microsoft Windows operating system. The PC unit allows users to install individual software packages such as SCADA applications to visualize and control their automation application.
The power supply unit (PSU1100-*) is a hazardous-location rated power supply that provides the PCU and DPU devices with 24 V DC power.
As a standard mounting option, a bezel is available that allows the panel to be mounted into the system housing or into a cabinet (requires mounting kit). The panel can also be flushmounted into a cabinet from the back with additional mounting brackets.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 218 KB | |
Manuals | |||
Manual | ENG | 3911 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
IECEx Certificate of Conformity | IECEx CML 18.0045X | ALL | LINK | --- |
Software Tools | Release Info | File Type | File Size |
---|---|---|---|
VisuNet GXP PC Service Tool / Version 1.2.3 for Windows 10 | 18-34053D | ZIP | 32452 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|