Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
VisuNet IXD Remote Monitor Zone 1/21 |
General specifications | ||
---|---|---|
Type | Remote Monitor | |
Hardware | ||
Processor | Intel® Atom™ Bay Trail E3827 1.75 GHz | |
RAM | 2048 MB DDR3L | |
Mass storage | 32 GB industrial grade MLC SSD | |
Supply | ||
Power consumption | AC: 115/230 V AC, 1.5 A max, 50/60 Hz DC: 18 ... 36 V DC, 5.3 A max |
|
Indicators/operating means | ||
Display | ||
Type | Liquid Crystal Display (LCD) with LED backlight | |
Screen diagonal | 48.26 cm (19 inch) | |
Resolution | 1280 x 1024 (SXGA) , Aspect ratio 5:4 | |
Color depth | 24 bit (16.7 M) color | |
Contrast | 1000:1 | |
Brightness | 1000 cd/m2 | |
Reading angle | 175° in all directions | |
Life span | back lamp life: 70 000 hrs typical half life , at 25 °C (77 °F) | |
Input devices | ||
Touch screen | optional: projective capacitive; 10 finger multi-touch, glove friendly | |
Keyboard | Foil keyboard with different pointing device options available (see EXTA2 datasheet) | |
Interface | ||
Interface type | Standard: 1 x Ethernet 100/1000BASE-TX (Ex e) or 1 x fiber optic 1000BASE-SX (Multimode) or 1 x fiber optic 1000BASE-LX (Singlemode), 1 x USB 2.0 (Ex e), 2 x USB 1.1 (Ex i; intended for Pepperl+Fuchs keyboard and mouse), 1 x DC or AC power in (via power supply unit) Optional: 1 x barcode reader interface Pepperl+Fuchs Pscan-D/B (Ex i) "interface 3": 1 x barcode reader interface for wired 1-D scanners IDM-160-D*, IDM-Z1-160-D-* and base station IDMx61-B-* and IDM-Z1-x61-B-* (Ex i) "interface 4": 1 x barcode reader interface for wired 2-D Scanner IDM-Z1-260-D-* (Ex i) "interface 5": 1 x RS-232 interface with Power Supply for miscellaneous devices and peripherals (Ex i) 1 x RS-232 (Ex e) 1 x RS-485 (Ex e) 1 x Ethernet 100/1000Base-TX (Ex e) Bluetooth v4.0, communication distance up to 30 m in open terrain, transmission power +8 dBm, transmission frequency 2.402 ... 2.48 GHz |
|
Directive conformity | ||
Electromagnetic compatibility | ||
Directive 2014/30/EU | EN 61326-1:2013 (industrial locations) EN 61000-6-4:2007+A1:2011 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | EN 50581:2012-09 | |
Software | ||
Operating system | VisuNet RM Shell 5.x (based on Windows 10 IoT LTSB) | |
Ambient conditions | ||
Operating temperature | -20 ... 60 °C (-4 ... 140 °F) Installed in AG1 housing: -20 ... 50 °C (-4 ... 122 °F) |
|
Storage temperature | -20 ... 60 °C (-4 ... 140 °F) Installed in AG1 housing: -20 ... 50 °C (-4 ... 122 °F) |
|
Relative humidity | 93% at 40°C, non-condensating, according to EN60068-2-78 | |
Altitude | Operating altitude max. 2000 m | |
Shock resistance | 3 shocks 20 g , 11 ms all axis, IEC 60068-2-27 | |
Vibration resistance | 5 ... 500 Hz, +/- 0.075 mm , 1.5 g, 10 cycles per axis according to EN60068-2-6 | |
Mechanical specifications | ||
Degree of protection | IP66 (individual components and entire system with housing) | |
Material | Panel: anodized aluminum (TCU, PSU), powder coated aluminum (DPU) Bezel: powder coated aluminum |
|
Installation | Yoke or wall mount with additional accessories Panel-mount installation into cabinet with bezel and standard mounting kit |
|
Mass | panel with DC: 22 kg , panel with AC: 23 kg , system housing AG1: 19 kg | |
Dimensions | panel with DC: 542 mm x 460 x 132 mm panel with AC: 542 mm x 460 mm x 149 mm panel with housing: 582 mm x 490 mm x 224 mm |
|
Data for application in connection with hazardous areas | ||
EU-type examination certificate | CML 18 ATEX 5074 X | |
Marking | II 2G Ex eb q ib [ib] IIC T4 Gb II 2D Ex tb [ib] IIIC T85°C Db |
|
Directive conformity | ||
Directive 2014/34/EU | EN 60079-0:2012+A11:2013, EN 60079-5:2015, EN 60079-7:2015, EN 60079-11:2012, EN 60079-31:2014 | |
International approvals | ||
IECEx approval | IECEx CML 18.0045X | |
Approved for | Ex eb q ib [ib] IIC T4 Gb Ex tb [ib] IIIC T85°C Db |
|
Standards | IEC 60079-0:2011, IEC 60079-5:2015, IEC 60079-7:2015, IEC 60079-11:2011, IEC 60079-31:2013 |
System | Classcode |
---|---|
ECLASS 13.0 | 27330201 |
ECLASS 12.0 | 27330201 |
ECLASS 11.0 | 27330201 |
ECLASS 10.0.1 | 27330201 |
ECLASS 9.0 | 27330201 |
ECLASS 8.0 | 27339090 |
ECLASS 5.1 | 27242402 |
ETIM 9.0 | EC001428 |
ETIM 8.0 | EC001428 |
ETIM 7.0 | EC001428 |
ETIM 6.0 | EC001428 |
ETIM 5.0 | EC001428 |
UNSPSC 12.1 | 39121106 |
The VisuNet IXD Remote Monitor (RM-IXD2100-19U*) is a lightweight, modular operator workstation for use in hazardous locations according to ATEX and IECEx Zone 1/21.
The system assembly consists of three core components that are field-replaceable by customers.
The display unit (DPU2100-*) is a hazardous-location rated display panel with an optional 10 finger multi-touch sensor. The display and touch-sensor are optically bonded with the hardened front glass.
The thin client unit (TCU1100-*) is a hazardous-location rated computing unit that runs the latest Pepperl+Fuchs RM Shell firmware. The TCU allows connection to various host systems in the safe area, using standard Ethernet technology.
The power supply unit (PSU1100-*) is a hazardous-location rated power supply that provides the PCU and DPU devices with 24 V DC power.
As a standard mounting option, a bezel is available that allows the panel to be mounted into the system housing or into a cabinet (requires mounting kit). The panel can also be yoke or wall mounted with additional accessories.
Safety and Security Documentation | Language | File Type | File Size |
---|---|---|---|
Instruction manual | ENG | 218 KB | |
Manuals | |||
Manual | ENG | 3911 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
IECEx Certificate of Conformity | IECEx CML 18.0045X | ALL | LINK | --- |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|