Multifunctional.
Modular.

Identifies, positions and measures―with 5 megapixels and at the same time

VOS—2-D Universal Vision Sensor

The comprehensive integrated vision tool set of the VOS devices can be flexibly combined so that the most diverse automation tasks in the 2-D vision field can be solved with just one sensor. Due to the individual configuration options and evaluation methods, the universally applicable 2-D vision sensors of the VOS series can be integrated into numerous applications that usually require a complex vision system—with no need for additional software:

  • Positioning and guiding of objects
  • Detection and matching of features
  • Optical gauging
  • Text recognition (OCR)
  • Reading of 1-D and 2-D codes

The camera-based vision sensors combine an image capture chip, adjustable lenses, system lighting, integrated evaluation, digital outputs, and communication interfaces in a compact housing. Whether in machine and plant construction, conveyor technology or the packaging industry— the powerful VOS sensors consistently deliver fast and reliable measurement results and enable precise quality control and inspection.

Learn more about your setup options—and configure a vision sensor that perfectly suits your specific application!

Applications and Areas of Use

With their versatility and flexibility in use, the VOS 2-D universal vision sensors master numerous identification and inspection tasks in the field of industrial vision:

X軸とY軸における2D画像処理 2次元エリア画像評価
X軸とY軸における2D画像処理
2次元エリア画像評価
有無の確認 対象物の有無を確認する
有無の確認
対象物の有無を確認する
個数の確認 対象物の数が正しいかどうかを確認します
個数の確認
対象物の数が正しいかどうかを確認します
形状検出 基準となるプロファイルまたは輪郭と形状との一致を確認します
形状検出
基準となるプロファイルまたは輪郭と形状との一致を確認します
色検出 色の種類と配色による対象物と環境の分類
色検出
色の種類と配色による対象物と環境の分類
位置決め 対象物の位置確認と位置データの出力
位置決め
対象物の位置確認と位置データの出力
Space Monitoring Monitoring of areas
Space Monitoring
Monitoring of areas
計測 物体の寸法測定および計測データの出力
計測
物体の寸法測定および計測データの出力
コードの読み取り 一般的な1次元および2次元コード、さまざまな種類のバーコードやQRコードなどの読み取り
コードの読み取り
一般的な1次元および2次元コード、さまざまな種類のバーコードやQRコードなどの読み取り
OCR読み取り 印刷されたテキストを機械が読み取れる文字に変換する
OCR読み取り
印刷されたテキストを機械が読み取れる文字に変換する
統合アプリケーション 複数のビジョンツールを組み合わせて、異なるタスクを同時に実行する
統合アプリケーション
複数のビジョンツールを組み合わせて、異なるタスクを同時に実行する

Benefits

Comprehensive Vision Tool Set with High Flexibility

Comprehensive Vision Tool Set with High Flexibility

The universal vision sensors offer an extensive and flexibly combinable vision tool set in a single camera—without additional licensing costs. The vision tools can be individually combined into one or more tasks, depending on the application requirements. In this way, the VOS sensors also master particularly demanding detection tasks without a vision system.
Modular Camera Portfolio

Modular Camera Portfolio

The hardware of the VOS series consists of a modular camera portfolio with standardized connections, sensor, system lighting, and lens can be individually combined depending on the application. Pepperl+Fuchs offers basic models with integrated lighting or C-mount variants with system lighting.
Vision Tool Evaluation Built into the Sensor

Vision Tool Evaluation Built into the Sensor

The evaluation integrated in the sensor ensures easy integration and user-defined data output. Unlike classic PC-based vision systems, no further image processing on an external PC is required for data processing. The VOS sensors enable simple and fast diagnostics and provide reliable measurement data.
Graphical User Interface

Graphical User Interface

The VOS devices feature a graphical user interface for easy commissioning and sensor parameterization. This allows up to 32 jobs to be easily parameterized in one device. In this way, one sensor can also perform several detection tasks simultaneously. The cameras cannot only dynamically switch between jobs—they can also save, duplicate and transfer jobs to other devices.
Sensors
Camera Lenses
Protective Covers
System Lighting
Sensors
Pepperl+Fuchs offers devices of the VOS series in numerous variants for a wide range of application requirements. In the compact cameras of the VOS1000 and VOS2000 series, both the lighting and the lenses are integrated. With resolutions of 640 × 480 px (VOS1000) and 1,280 × 960 px (VOS2000), they are suitable for standard applications but also for more demanding vision tasks.

For particularly challenging tasks, the VOS2000 and VOS5000 sensors are suitable as C-mount variants. System lighting can be connected via a pulse output and the sensor can be equipped with the appropriate lens. Therefore, the vision sensors master measurement tasks with demanding lighting scenarios and larger distances while offering even higher accuracy.

View camera-based sensors

Modularity and Flexibility

They are flexible and modular—the VOS 2-D universal vision series offers a complete portfolio consisting of sensor, lens, system lighting, and protective cover, which can be flexibly combined depending on your application requirements. Learn more about the different models and how you can combine the components to fit your individual vision task.





Flexible Connection to Control System and PC

Flexible Connection to Control System and PC

The devices of the VOS series have freely programmable, optically decoupled signal outputs for easy signaling of pass/fail measurement results of a job. The freely parameterizable signal inputs, can be used as a trigger or for job switching.

In addition, specific control commands such as job switching, teach-in or trigger commands can be sent to the camera via all common Ethernet-based interfaces, such as TCP/IP, PROFINET and EtherNet/IP. Detailed measurement data can then be transferred to your controller or PC. The format of the data output can be individually adapted to the system.

Software and Interfaces

Integrated Tool-Set for Demanding 2-D Vision Tasks

Integrated Tool-Set for Demanding 2-D Vision Tasks

The integrated license-free software of the VOS series includes a comprehensive vision tool set for setting up and qualifying vision applications. This tool set enables graphical parameterization based on a reference image. The tools available in the camera software for different applications can be selected and combined to create one or different measurement tasks. The sensor can dynamically switch between up to 32 jobs. Due to the intuitive user interface, sensor replacement, commissioning and job management can be performed quickly and easily.

In addition to the parameterization monitor, an application monitor is available that displays both the situation image and the measurement result—also via remote access. Processes can be monitored remotely in real time or looked up via the history. The camera buffers process and error images or transfers them automatically.

Vision Tools

Positioning and Guidance

Positioning and Guidance

In automotive production, wheels are usually mounted on vehicles fully automatically. A robot gripper mounts the different types of rims on the wheel hubs. In this application, the VOS vision sensor determines the exact position of the rim in relation to the wheel hub. A preinstalled vision tool reports to the robot the orientation and position of the rim bolt circle in a 2-D plane. New rim types can be learned via teach-in.





Detection and Matching

Detection and Calibration

In filling plants, bottles are automatically filled, labeled, and capped. Errors such as misaligned labels or crooked caps can occur in the process. The affected bottles have to be sorted out and removed at very high movement speeds. For these cases, the VOS vision sensor offers a vision tool that guarantees seamless quality control at a high measuring rate: The sensor simultaneously checks the position of the label and the cap. The sensor’s global shutter principle ensures a distortion-free image. In addition, a hardware trigger such as a light barrier enables precise time control of the image capture.

Identification and Text Recognition (OCR)

Identification and Text Recognition (OCR)

In the automotive industry, codes and direct part marking enable quality control and complete traceability of safety-relevant components. On metal surfaces, lighting can cause strong reflections. Additional light sources and fluctuating ambient light can negatively affect measurement results. Therefore, special vision tools of the VOS 2-D universal vision sensors ensure that markings with different fonts and code symbologies are reliably detected and read out. With their comprehensive range of lighting, the sensors reliably read directly marked codes—even in difficult conditions and at larger measurement distances.

Optical Gauging

Optical Gauging

During the final inspection of high-quality or safety-critical components, small deviations can lead to vibrations, damage, or dangerous situations. With the VOS vision tool for optical gauging, circle diameters, linear dimensions, and complex shapes are measured. The values can either be sent to the higher-level control system or used directly as a pass/fail switching signal. Length units are automatically converted to a metric length value following a calibration on the 2-D plane. Moreover, a calibration checkerboard enables precise correction of the lens distortion.

Application Examples

Fine Positioning of Battery Modules
Fine Positioning of Battery Modules

In battery production, the individual modules are gripped by robots and placed into battery packs. To do this, the robot must know exactly where to reach. The VOS 2-D universal vision sensor uses a stored vision tool to calculate the exact position of the modules and then passes the data on to the robot. The flexibly formatted data output enables simple connection to the robot controller. This allows the robot arm to grip the battery modules precisely.


 

Positioning
Automated Matching of Labels

To ensure maximum transparency and quality control, the VOS 2-D universal vision sensor checks labels for complete printing. The camera automatically reads the content of a two-dimensional Data Matrix code, verifies it and compares it with the actual print using a text reading tool (OCR). The measurement result and the image data for documentation are available to a higher-level control system.

Pepperl+Fuchs Hacks: Commissioning and Setup of Test Jobs with the VOS2000

As part of production, you usually have to solve various inspection tasks. For example, you want to know where your product is on the conveyor belt or would like to read the barcode. Until now, users had to use different sensors for this. With the VOS2000 2-D vision sensor, various inspection tasks can be solved with just one device. Watch the video to find out how to put the VOS2000 into operation and set up different inspection jobs.

Challenge Us!

Are you looking for an image processing solution with the VOS 2-D universal vision sensor? Together with our integration partners we design your individual machine vision solution. We look forward to hearing from you!