Industrial applications require a high degree of flexibility and an equally low susceptibility to errors—whether in machine and plant construction, conveyor technology or the packaging industry. When used in these applications, the flexibly combinable 2-D vision sensors of the VOS series provide fast and reliable measurement results and enable precise quality control and inspection. The universal sensors are suitable for a wide range of applications that usually require a complex vision system:
The camera-based sensors of the VOS series are available in numerous variants for a wide range of application requirements. The compact cameras of the VOS1000 and VOS2000 series are suitable for all standard applications with incident light due to integrated lighting and lens. For more challenging scenarios, the VOS2000 and VOS5000 sensors with C-mount connection are the ideal solution.
To achieve the optimum field of view at different distances, Pepperl+Fuchs offers matching precision lenses for the C-mount variants of the VOS series. Different focal lengths of 6 mm for short distances (for large field of view) and up to 50 mm for further distances (for small field of view) ensure maximum image sharpness.
Pepperl+Fuchs offers a large portfolio of external system lighting for the universal vision sensors with C-mount connection. Depending on the application, the object feature to be inspected and the required distance, the sensors can be combined with suitable ring, spot, bar, or area lighting.
Pepperl+Fuchs offers matching accessories for the universal vision sensors of the VOS series. The portfolio includes connection cables, cable connectors, mounting brackets, as well as suitable protective covers that can be screwed onto the respective lenses.