Pepperl+Fuchsは様々なアプリケーション向けに光学IDシステムを提供しています。
1つのソフトウェア(Vision Configurator)でPepperl+Fuchsのすべてのカメラタイプのバーコードリーダが使用でき、光学式IDシステムのプログラム、設定、校正などを簡単に行うことができます。
Stationary 2-D code readers provide top performance, even under the toughest conditions. Whether in stationary mode or in motion, these camera-based 1-D/2-D code readers offer user-friendly operation and a range of unique features.
Our handheld readers convince with their comfort and outstanding read performance. Even on reflective surfaces, they read various code symbologies. Their robust housing makes these handheld readers suitable for heavy-duty industrial use. The connection to a PC or tablet PC allows for maximum mobility.
The high-temperature identification system OIT by Pepperl+Fuchs ensures smooth processes under the toughest conditions. Highly reliable read performance is secured even at temperatures exceeding 500 °C. The OIT system works with infrared light and reliably evaluates special code sheets that feature code patterns.
For perfect application adaptation, Pepperl+Fuchs offers a comprehensive range of accessories. This product range includes mounting solutions for different readers, oscillating mirrors, and various connectivity solutions.