Select Your Country

Go to global website

PMI360D-F130-IE8-V15 Ind. angular measuring system

Key Benefits at a Glance

  • Measuring range 0 ... 360°
  • Analog output 4 mA ... 20 mA
  • Adjustable switch points
Product Compliance: United Kingdom – UKCA
Product Compliance: USA - cULus
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

CS
  • CS
  • DE
  • EN
  • ES
  • FR
  • IT
  • PL
  • PT
  • ZH

Technical data of PMI360D-F130-IE8-V15

Installationnon-flush
Measuring range360°
Rotational speedmax. 100 min-1
Operating voltageUB18 ... 30 V
Reverse polarity protectionreverse polarity protected
Repeat accuracyR± 0.25 °
Resolution0.4°
Temperature drift0.02 ° / °C (-25 °C ... 70 °C)
No-load supply currentI0≤ 45 mA
Operating voltage indicatorLED green
MTTFd265 a
Mission Time (TM)20 a
Diagnostic Coverage (DC)0 %
Output type2 switch outputs PNP, NO , reverse polarity protected , short-circuit protected
Operating currentIL≤ 100 mA
Voltage drop≤ 3 V
Short-circuit protectionpulsing
Output type1 current output: 4 ... 20 mA
Linearity error± 0.6 ° , (with original actuator)
Load resistor≤ 400 Ω
Standard conformity
StandardsEN 60947-5-2:2007
IEC 60947-5-2:2007
UL approvalcULus Listed, General Purpose, Class 2 Power Source
CCC approvalCCC approval / marking not required for products rated ≤36 V
Ambient temperature-25 ... 70 °C (-13 ... 158 °F)
Storage temperature-40 ... 100 °C (-40 ... 212 °F)
Connection type5-pin, M12 x 1 connector
Housing materialPBT
Shaft diametermax. 27.5 mm Steel
Degree of protectionIP67
Mass180 g
Dimensions
Height22 mm
Width76.5 mm
Length120 mm
General Notes