Select Your Country

Go to global website

Beauty shot of 7500 Series purge and pressurization system
Purging Excellence. Easy Set-up. Global Certifications.

Bebco EPS® 7500 Series Purge and Pressurization System

  • Highest Quality at the Most Economical Price

    The Bebco EPS 7500 series not only provides purged pressurization—it also continuously monitors enclosure conditions, makes automatic pressure adjustments, and provides an output alarm for reliable protection. Discover this high-end purge and pressurization solution at the most economical price!

  • Versatile Applications Worldwide

    The new Bebco EPS 7500 series purge and pressurization system was developed based on market and future requirements. It comes with NEC, CEC, ATEX, and IECEx third-party certifications for use in Class I and II, Div. 2 and Zone 2/22 applications. Ensure protection all over the world!

  • Easy Configuration and Maintenance

    The large multi-feature touch display enables convenient setup and gives users access to key parameters. Status LEDs, a bar graph for pressure, and pre-set programs simplify operation. Make use of the 7500's easy handling—with no technical expertise needed!

  • Space-Saving and Flexible Design

    The 7500 uses universal AC/DC power and is available as both a panel mount and external mount with various accessories. Additionally, all unique features for reliable explosion protection are united in an extremely compact housing. Benefit from fast and easy integration!

Purge 7500 Series in a Nutshell

The 7500 series purge and pressurization system is a solution that enables conventional electrical equipment to be used in hazardous areas. Devices that require protection are installed in an enclosure with a pressure that is higher than that of the surrounding hazardous atmosphere. Learn more about the advanced Bebco EPS 7500 series that offers all features in a cost-effective, compact housing in this video …

Contact Us