Not available for purchase: Thru-beam sensor, Compact series in universal housing for standard applications, Miniature design, Front mounting with M18-threads or side mounting holes, 360° high visibility LEDs, Time-saving mounting with quick clamp systemfa
Group Overview: Pepperl+Fuchs supply line protection devices protect main power supplies with 115/230 V against power surges ... These AC surge protection barriers protect mains power supplies with 30/115/230 V against destructive power surges. The pluggable modules feature front-sided indicators delivering operating state and error message outputs ensuring a quick and easy ...
Group Overview: Pepperl+Fuchs offers 24 VDC, 115 V AC and 230 VAC power supplies for our FB Zone 1 remote I/O systems ... As part of its FB system remote I/O solution , Pepperl+Fuchs offers power supplies for use in Zone 1 explosion-hazardous areas . These remote I/O power supplies are available in 24 V DC, 115 V AC, and 230 V AC versions and feed the I/O modules ...
Group Overview: Pepperl+Fuchs offers 24 VDC, 115 V AC and 230 VAC power supplies for our LB Zone 2 remote I/O systems ... Group Overview: Pepperl+Fuchs offers 24 VDC, 115 V AC and 230 VAC power supplies for our LB Zone 2 remote I/O systems. ...
Group Overview: Pepperl+Fuchs offers a high quality portfolio of explosion-proof audible signaling devices ... industrial environments. They support wall, ceiling and floor mounting to ensure installation in the location most suitable for your project. Numerous tones and different stages Available in 24 V DC, 115 V AC or 240 V AC Bodies in LM6 aluminum or GRP Output ...
Group Overview: Pepperl+Fuchs offers a high quality portfolio of visual signaling devices for explosion-hazardous areas ... . They support wall, ceiling and floor mounting to ensure installation in the location most suitable for your project. Lenses available in red, amber, green and blue Xenon and LED variants Available in 24 V DC, 115 V AC or 240 V AC Bodies in LM6 aluminum or GRP ...
Group Overview: Pepperl+Fuchs offers a high quality portfolio of explosion-proof combination devices with visual and audible signaling elements ... , amber, green and blue Xenon and LED variants Up to seven flash options including status light Numerous tones and different stages Available in 24 V DC, 115 V AC or 240 V AC Bodies in LM6 aluminum or GRP Output range 100 dB up to 117 dB Variants for Ex d ...
Group Overview: Pepperl+Fuchs offers field units and redundant field units for our FB Zone 1 remote I/O systems ... stainless steel and features slots for 24 double-width or 48 single-width I/O modules in an 800 x 1000 x 300 mm enclosure. It is suitable for use in a -20 °C … +40 °C temperature range (depending on power supply) and a rated voltage of 24 V DC/115 V AC/230 V ...
In companies of the hospitality industry, textiles such as bed linen, or towels have to be folded neatly and accurately after washing The ML100-54-F retroreflective sensor with polarization filter is ... where the material to be detected differs in color and reflectivity . Sometimes even fabrics with very low reflectivity are processed. The Solution ML100-54-F/102/115 retroreflective sensor with polarization filter The ML100-54-F retroreflective sensor ...
The detection of PCBs is by no means a straightforward task Some challenges are different colors, textures, and reflectivity (from dull matt to shiny) of the PCB surface The ML100 convergent beam se ... no adjustment is needed. The Solution ML100-8-HGU-100-RT/102/115/162 convergent beam sensor The ML100 convergent beam sensor is the best solution for the application due to a few properties. First, the sensor offers an elongated light spot , which ensures ...
Pepperl+Fuchs' rotary encoders are used to slow and control the speed of a process, resulting in increased efficiency ... , the encoder is adapted to the mechanical, electrical and environmental demands in drive technology . By extending the temperature range to 115 °C and the vibration resistance to 20 g, it is very sturdy and meets the tough demands of varied industrial ...
1-10/13Items Per Page:
No results found?
Hint: Use wildcard character * before your search term, modify your search, check your search terms for misspellings, or contact us with your specific request.