Single head system, IO-Link Interface for process data, parameterization and diagnosis, Programmable via DTM with PACTWARE, Programmable via IrDA (infrared interface), Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link (via C/Q = Pin 4), Interface type: IrDA (infrared interface), Output type: 2 push-pull (4 in 1) outputs, short-circuit protected, reverse polarity protected, UL approval: cULus Listed, Class 2 Power Sourcefa
Single head system, IO-Link Interface for process data, parameterization and diagnosis, Programmable via DTM with PACTWARE, Programmable via IrDA (infrared interface), Series: -18GM, Operating voltage: 10 ... 30 V DC , ripple 10 %SS, Interface type: IO-Link (via C/Q = Pin 4), Interface type: IrDA (infrared interface), Output type: 1 push-pull output , short-circuit protected , reverse polarity protected, Output type: 1 analog output 0 (4) ... 20 mA or 1 analog output 0 ... 10 Vfa
1-2/2Items Per Page:
No results found?
Hint: Use wildcard character * before your search term, modify your search, check your search terms for misspellings, or contact us with your specific request.