Absolute rotary encoder with magnetic sampling and PROFINET interface, Recessed hollow shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: PROFINET, Detection type: magnetic sampling, Interface type: PROFINET IOfa
Recessed hollow shaft, Up to 31 bit overall resolution, CANopen interface, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: CANopen, Detection type: magnetic sampling, Interface type: CANopenfa
Recessed hollow shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: EtherCAT, Detection type: magnetic sampling, Interface type: EtherCAT® CoE (CANopen over EtherCAT, according to CiA DS-301 and DS-406 device profile CiA)fa
Absolute rotary encoder of the innovative Performance Line, Recessed hollow shaft, Position and shaft velocity, IO-Link Interface for process data, parameterization and diagnosis, Suitable for condition monitoring, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: IO-Link, Detection type: magnetic sampling, Interface type: IO-Linkfa
Recessed hollow shaft, Up to 31 bit overall resolution, CAN bus with SAE J1939 protocol, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: J1939, Detection type: magnetic sampling, Interface type: J1939fa
Recessed hollow shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: PROFIBUS, Detection type: magnetic sampling, Interface type: PROFIBUS DP DPV0, DPV1, DPV2fa
Recessed hollow shaft, SSI interface, Up to 32 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: magnetic sampling, Interface type: SSI ; SSI + incremental track, Input type: Selection of counting direction (cw/ccw)fa
SSI interface, Recessed hollow shaft, Resolution: 12 singleturn, 12 bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: magnetic sampling, Interface type: SSIfa
SSI interface, Recessed hollow shaft, Resolution: 12 singleturn, 12 bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Recessed hollow shaft, Interface: SSI, Detection type: magnetic sampling, Interface type: SSI ; SSI + incremental trackfa
Absolute rotary encoder with magnetic sampling and PROFINET interface, Solid shaft, 30 Bit multiturn, Free of wear magnetic sampling, High resolution and accuracy, Mechanical compatibility with all major encoders with fieldbus interface, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: PROFINET, Detection type: magnetic sampling, Interface type: PROFINET IOfa
Not available for purchase: Solid shaft, Communication via MODBUS RTU, Free of wear magnetic sampling, High resolution and accuracy, Enclosure type: 58 mm, Type of shaft: Solid shaft, Interface: Other, Detection type: magnetic sampling, Interface type: MODBUS RTU fa
The ENA58IL series magnetic rotary encoders convinces with high resolutions and an accuracy of <01° Get to know the new benchmark for industry standard rotary encoders! ... . ENA58IL Magnetic Rotary Encoder Magnetic Precision. Under any Condition. Magnetic encoder technology by Pepperl+Fuchs . Perfecting precision, capitalizing on flexibility and increasing service life – the new ENA58IL series magnetic encoder meet ...
Discover highly robust and reliable sensors, systems, and solutions that withstand the adverse conditions in the mining industry ... environmental conditions. In addition, the robust ENA58IL rotary encoder provides redundant position information. Safe Collision Avoidance To ensure a safe working environment and prevent machine damage, collisions between the boom and the material must ...
In the mining industry, the position of stackers and reclaimers must be monitored throughout the yard An RFID system in combination with an absolute rotary encoder provides precise measurement result ... -T17-M-FR* Operating frequency: 865 … 928 MHz Complies with EPC Gen2 (ISO/IEC 18000-63) Optimized for mounting on metal Sturdy housing, suitable for rough industrial use ENA58IL absolute rotary encoder Technical Features ENA58IL Very high resolution ...
1-3/3Items Per Page:
No results found?
Hint: Use wildcard character * before your search term, modify your search, check your search terms for misspellings, or contact us with your specific request.