Group Overview: RFID control interfaces with Ethernet connection from the IDENTControl product family simplify information acquisition by controlling read/write operations and forwarding filtered raw data to higher-level systems ... connected to one RFID control interface via plug connection—and replaced if needed. A compact design and connectors for one or two read/write devices makes IDENTControl Compact interfaces ideally suited for applications with restricted space or for less ...
In the mining industry, the position of stackers and reclaimers must be monitored throughout the yard An RFID system in combination with an absolute rotary encoder provides precise measurement result ... of transmission power and polarization LEDs for high visibility display Compatible with EPC Gen2 standard tags Compact and robust housing (114 × 112 × 63 mm) Degree of Protection: IP67 For connection to IDENTControl control interface Technical Features IUC87-F257 ...
Reservoir trucks in mining need to be supplied with the amount of water that corresponds to their capacity An RFID system ensures efficient water supply management ... Multitag reading For connection to IDENTControl evaluation unit Technical Features IUC87-F257-T17-M-FR* Operating frequency: 865 … 928 MHz Complies with EPC Gen2 (ISO/IEC 18000-63) Optimized for mounting on metal Sturdy housing, suitable for rough ...
Download PDF brochures and flyers on the latest Pepperl+Fuchs innovations shown at LogiMAT in Stuttgart, Germany ... Identification Systems RFID—Overview and Technology IDENTControl Control Interfaces, IO-Link Master LF Read/Write Heads HF Read/Write Heads UHF Read/Write Heads Tags Handhelds Devices for Hazardous Areas Product Information – R2100 Multi-Ray LED Scanner (2-D ...
Download PDF brochures and flyers on the latest Pepperl+Fuchs innovations shown at the SPS in Nurember, Germany ... IDENTControl Control Interfaces, IO-Link Master LF Read/Write Heads HF Read/Write Heads UHF Read/Write Heads Tags Handhelds Devices for Hazardous Areas Product Information – R2100 Multi-Ray LED Scanner (2-D-LiDAR sensor) Download Now In this brochure we offer ...
The new HF RFID read/write devices from Pepperl+fuchs combine an incomparably high read range and a wide variety of helpful additional features in a space-saving, optimized flat-pack design ... * devices feature an interface for connecting to the IDENTControl interfaces from Pepperl+Fuchs. This powerful combination is especially suitable for more complex applications , in which high-performance data access must be secured, multiple adjacent RFID ...
Pepperl+Fuchs investigates all reports of security vulnerabilities affecting Pepperl+Fuchs products and services Contact us in case of any conspicuity ... Products IDENTControl – Vulnerability may allow remote attackers to cause a Denial Of Service 2021-01-11: Pepperl+Fuchs: PACTware – Vulnerability may allow any program execution 2021-01-04: Pepperl+Fuchs: Multiple Products / Comtrol IO-Link Master ...
Pepperl+Fuchs is expanding its comprehensive portfolio of identification solutions with the introduction of the IUT-F190-B40 UHF RFID read/write device, which offers an integrated industrial Ethernet ... Pepperl+Fuchs' other RFID read/write devices were mainly used in PLC applications via function blocks and the IDENTControl evaluation unit, the IUT-F190-B40 can be easily integrated into IT systems using the REST API. The UHF read/write device can be fully ...
Download the latest brochures and flyers on industrial sensors from Pepperl+Fuchs ... and Technology IDENTControl Control Interfaces, IO-Link Master LF Read/Write Heads HF Read/Write Heads UHF Read/Write Heads Tags Handhelds Devices for Hazardous Areas Sensors and Systems with IO-Link Download Now In this brochure we offer information to you about ...
The different objects on load carriers need to be identified correctly Pepperl+Fuchs offers RFID systems that are ideally suited for installation in vehicles ... on a pallet in a single read operation using multi-tag detection . It features an extremely rugged, compact IP67 cast housing. An integrated industrial Ethernet interface or an IDENTControl interface is available for signal transmission. Technical Features ...
1-10/15Items Per Page:
No results found?
Hint: Use wildcard character * before your search term, modify your search, check your search terms for misspellings, or contact us with your specific request.