Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range -40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range -40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range -40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range -40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range -40 °C ... 60 °C, High degree of protection IP69Kfa
Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range -40 °C ... 60 °C, High degree of protection IP69Kfa
Thru-beam sensor SET, Medium design with versatile mounting options, IO-Link interface for service and process data, Various frequencies for avoiding mutual interference (cross-talk immunity), Extended temperature range -40 °C ... 60 °C, High degree of protection IP69Kfa
AMRs faultlessly detect pallet bases with the help of multipixel technology, which reliably suppresses background reflections during travel ... of a sensor with background suppression. Such switching faults must be prevented. The sensor should be preconfigured to the right sensing range, since this cannot be adjusted during use. The Solution OQT400-R200 sensor The OQT400-R200 sensor uses Multipixel ...
The compact R200 distance sensor with PRT ensures that shelf shuttles can move securely across several levels in large warehouses ... Profile . This means that the R200 with PRT can be easily integrated into Industry 4.0 environments. Installation is facilitated by a swivel connector . The device follows the design principle of the R10x and R20x series, which include numerous ...
The sensors of the R200 series allow for precise measurement results at distances of up to 60 m Learn more about the compact photoelectric distance sensors ... with Pulse Ranging Technology R200 sensors can be easily integrated into confined machine designs. From material handling to the automotive industry , there are many different applications that require precise distance measurement over long distances ...
The R10x and R20x series photoelectric sensors offer a consistent range of photoelectric functional principles and innovative technologies in each identical housing Get to know the new sensor generat ... during commissioning! R10x and R20x Series for Maximum Performance The compact R100, R101, and R103 series master short-range applications , while the medium-sized R200 and R201 series are perfect for longer-range sensing . This video shows ...
Group Overview: Pepperl+Fuchs VDM series distance measurement sensors, with pulse ranging technology (PRT), are ideal for fine positioning, collision protection on monorails, overhead conveyors and au ... , the distance sensor can be integrated into particularly small machines or lifting applications. Large Distances in Small Spaces: R200 Distance Sensor The R200 distance sensor integrates Pulse Ranging Technology in a compact standard housing—for measurements ...
Photoelectric sensors with Pulse Ranging Technology (PRT) are ideal for a variety of applications ... manufacturing. High-precision distance measurement up to 10 m Detection ranges up to 60 m with reflector Compact design of 15 x 41.7 x 50.6 mm Repeat accuracy of +/- 3 mm IO-Link interface with Smart Sensor Profile → To the R200 distance sensor VDM28 Distance ...
In bottling plants, R201 series retroreflective sensors are suitable for detecting clear glass and PET bottles with absolute accuracy ... impressive detection and interference-resistance when detecting and counting transparent objects, even with wide detection ranges. The same is true of R200 series retroreflective sensors and spacesaving R100 , R101 , and R103 series. Regardless of size, all ...
Speed, accuracy, and reliability are essential requirements for sensors in the packaging industry Therefore the R201 Diffuse Mode Sensor is the best choice to fullfill those requirements ... , more flexibility, and better usability: Based on a common, future-oriented product architecture, both the medium-sized R200 and R201 series and the smaller R100, R101, and R103 series feature identical sensing modes and one user interface. At a Glance MPT ...
The combination of R201 series retroreflective sensors and reflectors with circular polarization filter enables reliable detection of both transparent and reflective objects ... of transparent objects is available in the R200 series and the medium-sized R201 series for larger operating distances, as well as in the R100 , R101 , and R103 series for space-restricted applications. This makes selecting a sensor less complicated. In addition ...
1-10/15Items Per Page:
No results found?
Hint: Use wildcard character * before your search term, modify your search, check your search terms for misspellings, or contact us with your specific request.