Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on, push-pull output, fixed cable with M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on switchable, push-pull output, M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
Retroreflective area sensor with 6 beams in the standard photoelectric-sensor enclosure, red light, 0.6 m detection range, light/dark on, push-pull output, fixed cable with socket, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on switchable, push-pull output, M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on, push-pull output, fixed cable with M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on switchable, push-pull output, fixed cable with M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and positionfa
Retroreflective area sensor with 6 beams in a widely used standard photoelectric housing, red light, 4 m detection range, light/dark on switchable, push-pull output, M12 plug, Retro-reflective area sensor with 6 light beams in standard photoelectric-sensor enclosure, Connection compatibly replaces single beam photoelectric sensor, Reliable detection of the front edge of the object irrespective of its shape and position, Constant object detection from 12 mm within the entire detection areafa
1-7/7Items Per Page:
No results found?
Hint: Use wildcard character * before your search term, modify your search, check your search terms for misspellings, or contact us with your specific request.