Pepperl+Fuchs is expanding its comprehensive portfolio of identification solutions with the introduction of the IUT-F190-B40 UHF RFID read/write device, which offers an integrated industrial Ethernet interface and REST API ... -B40 UHF read/write device can be quickly and easily integrated into OT and IT systems Pepperl+Fuchs is expanding its comprehensive portfolio of identification solutions with the introduction of the IUT-F190-B40 UHF RFID read/write device, which offers ...
The different objects on load carriers need to be identified correctly Pepperl+Fuchs offers RFID systems that are ideally suited for installation in vehicles ... to the high transmission power of the F190 read/write head, the tags can be detected as soon as the vehicle approaches the load carrier, so that no loading delay occurs. The integrated, automatically switching antenna polarization allows for reliable ...
In the mining industry, the position of stackers and reclaimers must be monitored throughout the yard An RFID system in combination with an absolute rotary encoder provides precise measurement result ... at predefined positions. An RFID UHF read/write device (F190) is attached to the yard machine, where it is transported along with the equipment and reads the tags at adjustable distances of up to two meters. Each time a new tag is read, the system automatically ...
From reliable positioning and identification to guaranteeing smooth processes in safety-critical applications—discover our comprehensive portfolio for the automotive industry ... Detection over Long Distances Incomplete vehicles are conveyed on skillets through production plants. The F190 and F192 series UHF read/write heads are mounted at different plant stations to reliably detect car and part assignment, work processes ...
A UHF RFID read/write device of Pepperl+Fuchs is used to set up a reliable tank identification system Thus, automated guided vehicles can be safely refueled at any time ... not always stop directly in front of the fuel pump. The system must also meet the requirements of PL d (ISO 13849)/SIL 2 (IEC 62061) . There is no reliable identification system on the market that is tailored to this application. The Solution IUT-F190-B40 UHF ...
Visit Pepperl+Fuchs’ press room for press releases, media kits and other information about industrial sensors and explosion Protection ... Automation) In this press kit: Articles on the USi® safety ultrasonic sensor system and the UHF read/write head IUT-F190-B40 with integrated Industrial Ethernet interface and REST API as well as the first Ethernet switch for use in process industries, SIL3 ...
Pepperl+Fuchs offers a comprehensive portfolio of industrial sensor technology for the automated production of PV wafers, PV cells and PV modules Learn more ... reliability—whether at standstill or at high speed. Track-and-Trace Applications RFID solutions from Pepperl+Fuchs ensure the traceability of PV modules or of containers on conveyor belts throughout the entire manufacturing process. The IUT-F190-B40 RFID read ...
From reliable positioning and identification to guaranteeing smooth processes in conveyor technology and safety-critical applications—discover our comprehensive portfolio for the automotive industry ... of the rugged OIT high-temperature identification system withstand temperatures up to +500 °C and enable reliable identification. Car Detection during Final Assembly During final assembly, cars are conveyed on skillets through the manufacturing plant. F190 ...
Discover highly robust and reliable sensors, systems, and solutions that withstand the adverse conditions in the mining industry ... , the position of the machine must be monitored across the entire storage yard to ensure reliable stacking of materials. The F190 RFID read/write device is ideally suited for this purpose. The rugged device can withstand direct contact with ore under harsh ...
Pepperl+Fuchs offers a broad range of sensors and systems for load handling in AGV applications Learn more ... If there are various objects on a load carrier, it is difficult to correctly identify the products belonging to a transport order. The F190 RFID read/write device is designed to meet this challenge. It detects up to 40 tags in a single read operation using multitag ...
1-10/13Items Per Page:
No results found?
Hint: Use wildcard character * before your search term, modify your search, check your search terms for misspellings, or contact us with your specific request.