Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.
Download the complete datasheet as a PDF:
Product Description |
---|
HF RFID read/write device, ISO 15693, for IDENTControl |
General specifications | ||
---|---|---|
Operating frequency | 13.56 MHz | |
Transfer rate | 26 kBit/s | |
Sensing range | ||
Read distance | 0 ... 300 mm (see manual) | |
Write distance | 0 ... 300 mm (see manual) | |
Width | max. 300 mm | |
MTBF | 97 a (Operation at +40 °C) | |
Indicators/operating means | ||
LED green | Power on | |
LED yellow | Read/write operation successful | |
LED red | status display | |
LED blue | Transmission mode | |
Electrical specifications | ||
Current consumption | ≤ 700 mA | |
Supply | from the IDENTControl | |
Directive conformity | ||
Radio equipment | ||
Directive 2014/53/EU | EN 301489-1 EN 301489-3 EN 300330 EN 62368-1 EN 50364 |
|
RoHS | ||
Directive 2011/65/EU (RoHS) | IEC/EN 63000 | |
Standard conformity | ||
Degree of protection | EN 60529 | |
RFID | ISO/IEC 15693-2 ISO/IEC 15693-3 ISO/IEC 18000-3 |
|
Approvals and certificates | ||
UL approval | E468231 cULus Listed, Class 2 Power Source, Type 1 enclosure |
|
FCC approval | This device complies with part 15 of the FCC rules. Operation is subject to the following two conditions: (1) This device may not cause harmful interference, and (2) This device must accept any interference received, including interference that may cause undesired operation. Caution: Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment. |
|
IC approval | This device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions: (1) this device may not cause interference, and (2) this device must accept any interference, including interference that may cause undesired operation of the device. Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes : (1) l'appareil ne doit pas produire de brouillage, et (2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement. |
|
ACMA approval | CERT-7285 | |
WPC approval | ETA-SD-20230807834 | |
Radio approval | USA: Contains FCC ID IREIQR3FP Canada: Contains IC 7037A-IQR3FP |
|
Ambient conditions | ||
Ambient temperature | -25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods, adjustable) -25 ... 55 °C (-13 ... 131 °F) (Continuous transmission mode) |
|
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) | |
Mechanical specifications | ||
Degree of protection | IP67 | |
Connection | connector M12 x 1 | |
Material | ||
Housing | PA 6.6 | |
Encapsulation compound | WEVO 403FL/300 | |
Installation | ||
Distance between two heads | Multiplex on: ≥ 100 mm Multiplex off: ≥ 750 mm |
|
Mass | 385 g | |
Dimensions | ||
Height | 40 mm | |
Width | 80 mm | |
Length | 80 mm |
System | Classcode |
---|---|
ECLASS 13.0 | 27280401 |
ECLASS 12.0 | 27280401 |
ECLASS 11.0 | 27280401 |
ECLASS 10.0.1 | 27280401 |
ECLASS 9.0 | 27280401 |
ECLASS 8.0 | 27280401 |
ECLASS 5.1 | 27280401 |
ETIM 9.0 | EC002998 |
ETIM 8.0 | EC002998 |
ETIM 7.0 | EC002998 |
ETIM 6.0 | EC002998 |
ETIM 5.0 | EC002998 |
UNSPSC 12.1 | 43211710 |
Manuals | Language | File Type | File Size |
---|---|---|---|
Manual IQH3-FP-V1 | ENG | 1488 KB |
CAD | Language | File Type | File Size |
---|---|---|---|
CAD 3-D / CAD 3-D | ALL | STP | 1062 KB |
Certificates | Certificate No. | Language | File Type | File Size |
---|---|---|---|---|
Canada Radio Approval | 7037A-IQR3FP | ALL | 324 KB | |
Canada, USA UL | UL-US-2401706-0 | ALL | 285 KB | |
India Radio Approval | ETA-SD-20230807834 | ALL | 61 KB | |
USA FCC Approval | IREIQR3FP | ALL | 342 KB | |
Declaration of Conformity | ||||
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F) | DOC-7356 | ALL | 105 KB | |
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung | ALL | 61 KB | ||
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F) | DOC-7357 | ALL | 103 KB | |
Australia Declaration of Conformity | ACMA Supplier's declaration of conformity | ALL | 168 KB | |
FCC Suppliers Declaration of Conformity / FCC-Konformitätserklärung des Lieferanten | DOC-7358 | ALL | 276 KB |
Accessories | ||||||
---|---|---|---|---|---|---|
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
||||||
|
Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.