Serviceline Industrial Sensors
Phone: 330-486-0001
Fax: 330-405-4710
Serviceline Explosion Protection
Phone: 330-486-0002
Fax: 330-963-5827

RFID read/write device IQT3-FP-IO-V1

IQT3-FP-IO-V1
  • Range up to 30 cm
  • Operating frequency 13.56 MHz
  • Conforms to ISO 15693
  • LEDs as function indicators
  • Multi-tag reading of up to 20 tags ensures increased productivity
  • For connection to IO-Link master
  • Degree of protection IP67
 in stock
561.00 USD
Netlist price. Your individual price will be calculated during checkout.
Unit Price 

Quantity

Free Shipping

Purchase on Account

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Download the complete datasheet as a PDF:


Datasheet excerpt: Technical data of  IQT3-FP-IO-V1

Product Description
HF RFID read/write device with IO-Link in accordance with ISO 15693
General specifications
Operating frequency13.56 MHz
Transfer rate26 kBit/s
Sensing range
Read distance0 ... 300 mm (see manual)
Write distance0 ... 300 mm (see manual)
Widthmax. 300 mm
MTBF90 a (Operation at +40 °C)
Indicators/operating means
LED greenSolid green: Ready for operation, no IO-Link communication
Flashing green (1 Hz): IO-Link operation
LED yellowRead/write operation successful
LED redstatus display
LED blueTransmission mode
Electrical specifications
Operating voltage18 ... 30 V DC (IO-Link)
Current consumptionmax. 700 mA ( NOTE: Check the power supply capabilities at the port of the master and wire gauge of the connection cable in order to assure stable communication. )
Interface
Interface typeIO-Link
IO-Link revision1.1
Device profileIdentification and Diagnosis - I&D
Process dataInput 32 Byte
Output 32 Byte
Vendor ID1 (0x0001)
Device ID4195073 (0x400301)
Data transfer rateCOM3 (230.4 kbits/s)
Min. cycle time4 ms
SIO mode supportno
Compatible master port typeClass A
Class B
Directive conformity
Radio equipment
Directive 2014/53/EUEN 301489-1
EN 301489-3
EN 300330
EN 62368-1
EN 50364
RoHS
Directive 2011/65/EU (RoHS)IEC/EN 63000
Standard conformity
Degree of protectionEN 60529
Communication interfaceIEC 61131-9 / IO-Link V1.1.3
RFIDISO/IEC 15693-2
ISO/IEC 15693-3
ISO/IEC 18000-3
Approvals and certificates
UL approvalE468231
cULus Listed, Class 2 Power Source, Type 1 enclosure
FCC approvalThis device complies with part 15 of the FCC rules. Operation is subject to the following two conditions:
(1) This device may not cause harmful interference, and
(2) This device must accept any interference received, including interference that may cause undesired operation.
Caution:
Changes or modifications not expressly approved by the party responsible for compliance could void the user's authority to operate the equipment.
IC approvalThis device complies with Industry Canada licence-exempt RSS standard(s) and with part 15 of the FCC Rules. Operation is subject to the following two conditions:
(1) this device may not cause interference, and
(2) this device must accept any interference, including interference that may cause undesired operation of the device.

Le présent appareil est conforme aux CNR d'Industrie Canada applicables aux appareils radio exempts de licence. L'exploitation est autorisée aux deux conditions suivantes :
(1) l'appareil ne doit pas produire de brouillage, et
(2) l'utilisateur de l'appareil doit accepter tout brouillage radioélectrique subi, même si le brouillage est susceptible d'en compromettre le fonctionnement.
MIC approvalAC-24025
ACMA approvalCERT-7286
WPC approvalETA-SD-20230908020
Radio approvalUSA: Contains FCC ID IREIQR3FP
Canada: Contains IC 7037A-IQR3FP
Ambient conditions
Ambient temperature-25 ... 70 °C (-13 ... 158 °F) (Operation with nontransmission periods, adjustable)
-25 ... 55 °C (-13 ... 131 °F) (Continuous transmission mode)
Storage temperature-40 ... 85 °C (-40 ... 185 °F)
Mechanical specifications
Degree of protectionIP67
Connectionconnector M12 x 1
Material
HousingPA 6.6
Encapsulation compoundWEVO 403FL/300
Installation
Distance between two heads≥ 750 mm
Mass385 g
Dimensions
Height40 mm
Width80 mm
Length80 mm

Classifications

SystemClasscode
ECLASS 13.027280401
ECLASS 12.027280401
ECLASS 11.027280401
ECLASS 10.0.127280401
ECLASS 9.027280401
ECLASS 8.027280401
ECLASS 5.127280401
ETIM 9.0EC002998
ETIM 8.0EC002998
ETIM 7.0EC002998
ETIM 6.0EC002998
ETIM 5.0EC002998
UNSPSC 12.143211710

Details: IQT3-FP-IO-V1

Product Documentation: IQT3-FP-IO-V1

Language Selection:
ManualsLanguageFile TypeFile Size
Manual IQT3-FP-IO-V1ENGPDF4172 KB
Parameter Information
IO-Link Parameter Datasheet IQT3-FP-IO-V1 / IO-Link-Parameter-Datenblatt IQT3-FP-IO-V1ALLPDF527 KB

Design / Simulation: IQT3-FP-IO-V1

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP1062 KB

Approvals: IQT3-FP-IO-V1

Language Selection:
CertificatesCertificate No.LanguageFile TypeFile Size
Canada Radio Approval7037A-IQR3FPALLPDF324 KB
Canada, USA ULUL-US-2401706-0ALLPDF285 KB
IO-Link Manufacturer DeclarationCERT-7017ALLPDF363 KB
India Radio ApprovalETA-SD-20230908020ALLPDF61 KB
Japan Radio ApprovalAC-24025ALLPDF208 KB
USA FCC ApprovalIREIQR3FPALLPDF342 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-7356ALLPDF105 KB
Simplified EU Declaration of Conformity / Vereinfachte EU-Konformitätserklärung   ALLPDF61 KB
UK Declaration of Conformity (P+F) / UK-Konformitäterklärung (P+F)DOC-7357ALLPDF103 KB
Australia Declaration of ConformityACMA Supplier's declaration of conformityALLPDF168 KB
FCC Suppliers Declaration of Conformity / FCC-Konformitätserklärung des LieferantenDOC-7358ALLPDF276 KB

Associated Products: IQT3-FP-IO-V1

Accessories
547.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet IO-Link module with 8 inputs/outputsfa
476.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Ethernet IO-Link module with 8 inputs/outputsfa
Ethernet IO-Link master with PROFINET S2 redundancyfa
476.00  USD

Contact Us

Ethernet IO-Link module with eight IO-Link portsfa
EtherNet/IP IO-Link master with 8 inputs/outputsfa
682.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

PROFINET IO IO-Link master with 8 inputs/outputsfa
420.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

IO-Link master, supply via USB port or separate power supply, LED indicators, M12 plug for sensor connectionfa
241.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Data carrierfa
Data carrierfa
93.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Data carrierfa
41.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Data carrierfa
Data carrierfa
538.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Data carrierfa
363.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Data carrierfa
410.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Data carrierfa
26.00  USD

Contact Us

Cordset M12 socket straight to M12 plug straight A-coded, 4-pin, PVC cable greyfa
24.00  USD
Netlist price. Your individual price will be calculated during checkout.

In stock

Cordset M12 socket straight to M12 plug straight A-coded, 4-pin, PVC cable black, UL approvedfa
Cordset M12 socket straight to M12 plug straight A-coded, 4-pin, PUR cable black, UL-approved, drag chain suitable, torsion resistantfa

Register for an introduction to RFID technology training session with our Product Manager. Sessions are one-on-one and last around an hour. All skill levels are welcome.

RFID Read/Write Device IUT-F190-B40 with Industrial Ethernet Interface and REST API

Get to know the new IUT-F190-B40, which is designed for medium detection ranges, and can be quickly and easily integrated into OT and IT systems …

Visit the RFID Hub

Visit our "RFID Hub"—this special website is a knowledge base for RFID. Get answers on frequently asked questions and learn about typical RFID applications …