The SC-System
Reliability in its most efficient form.
With the new signal conditioner line SC-System, we have transferred our years of experience in hazardous areas into solutions for general purpose. The SC-System is optimally adapted to your individual requirements—offering the best value for Money.
The new SC-System signal conditioners were developed in close cooperation with our customers, and fit seamlessly with existing work flow processes.The user-friendly and slim design makes it a practical and economical solution, offering:
Reliable, efficient, and compact. Convince yourself.
Signal conditioners ensure a smooth communication between the field device and the control unit using galvanic isolation. They protect personnel and equipment from dangerous voltages.
They measure, amplify and monitor signals in measurement and control circuits, and convert field signals into standard signals.
Pepperl+Fuchs` signal conditioners stand for high signal quality and a wide range of applications. Even in your plant!
The power bus is an insert part for DIN mounting rails. It provides conductors for the supply of interface modules via supply modules, and for collective error messages.
As an alternative to supplying power via terminals for larger applications, the power bus makes it possible to supply energy centrally – without any single-wire harnessing.
Benefit from quick and easy mounting as well as reduced wiring effort!
El sistema SC combina las características más avanzadas de los dispositivos comparables en una única familia de productos. Los acondicionadores de señal de Pepperl+Fuchs proporcionan una comunicación perfecta entre los niveles de campo y de control, y protegen al personal y a los equipos de las peligrosas altas tensiones.
Obtenga una asistencia completa, que incluye desde módulos individuales hasta una solución de sistemas a gran escala de Pepperl+Fuchs.