Rugged Design.
Wide operating temperature.
Modular configuration.
Monitor remoto VisuNet IXD para aplicaciones exteriores en Zona 1/21
El monitor remoto VisuNet IXD, equipado con la tecnología más ligera y más reciente de Pepperl+Fuchs, es extraordinariamente resistente y presenta un diseño modular. Tanto si la aplicación requiere un thin client como una HMI basada en PC, el VisuNet IXD está certificado para Zona 1/21 y optimizado para aplicaciones en exteriores que requieren un PC todo en uno extraordinariamente robusto o un thin client con una amplia gama de interfaces. El firmware VisuNet RM Shell y la sencilla herramienta de software VisuNet Control Center ofrecen una capacidad de mantenimiento de campo optimizada.
Each VisuNet IXD Remote Monitor is equipped with VisuNet RM Shell 5, the latest generation of firmware for our thin client solutions. The VisuNet RM Shell 5 firmware is pre-installed and pre-configured for various control systems. This makes it quick and easy to get Pepperl+Fuchs thin clients up and running. The latest generation of RM Shell is based on Microsoft® Windows® 10 IoT Enterprise LTSB, which includes long-term security updates by Microsoft. In addition, RM Shell 5 comes with integrated security mechanisms that give the system reliable protection from malware and viruses.
RM Shell 5 firmware is available for every VisuNet device from Pepperl+Fuchs. It enables a complete thin client solution for process industries—from BTCs in the control room down to remote monitors as VisuNet IXDs in Zone 1/21. And with VisuNet Control Center software, plant operators can configure, monitor, and efficiently manage all devices from one central point.