Select Your Country

Go to global website

PCV-KBL-V19-STR-RS485 Cable unit

Key Benefits at a Glance

  • Power supply for 95 - 230 V AC
Product Compliance: Europe – CE
Note

All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

DE
  • DE
  • EN
  • ES
  • FR

Technical data of PCV-KBL-V19-STR-RS485

Cable unit with power supply for USB / RS-485 interface converter
Operating voltageUB95 ... 230 V AC, 40 ... 60 Hz
Output voltage24 V DC
Output rated operating currentmax. 1 A
Connection ofInterface converter
Connection ofRead head
Connection typeFemale cordset, M12, 8-pin, shielded, PVC cable
9-pin Sub-D socket