For assembling and operation, many accessories are available for K-System signal conditioners.
- Convert 120/240 V AC to 24 V DC
- Power Rail compatible
- Space saving 500 mA version
- 4 A for larger installations
Special terminals are available for the adaptation of any installation in order to meet individual requirements
- Terminal blocks with test points and cold junction compensation
- 2-pin and 3-pin versions
- Available for KC and KF devices
Tools are available to help program the modules or to simulate the field devices.
- Adapter for setting up the modules via computer
- Simulators of initiators and sensors
- Software packages for configuration
System modifications have made K-System mounting and implemention easier than ever.
- Shunt resistor for signal adaption
- CJC-Terminals with internal cold junction compensation
- Device connector
- Empty housing
- Terminal Modules