Serviceline Industrial Sensors
Serviceline Explosion Protection

Stack light upright VAZ-TUBE400-70MM

VAZ-TUBE400-70MM
  • Modular design
  • Anodized aluminum
  • 70-mm-series

Please note: All product-related documents, such as certificates, declarations of conformity, etc., which were issued prior to the conversion under the name Pepperl+Fuchs GmbH or Pepperl+Fuchs AG, also apply to Pepperl+Fuchs SE.

Ladda ned datablad som PDF::


Utdrag ur datablad: Tekniska data för  VAZ-TUBE400-70MM

Product Description
Stack light upright, straight
General specifications
UL File NumberE223176
Ambient conditions
Ambient temperature-20 ... 50 °C (-4 ... 122 °F)
Mechanical specifications
Materialanodized aluminum
Mass120 g

Classifications

SystemClasscode
ECLASS 13.027371220
ECLASS 12.027371220
ECLASS 11.027371220
ECLASS 10.0.127371220
ECLASS 9.027371220
ECLASS 8.027371220
ECLASS 5.127371220
ETIM 9.0EC000232
ETIM 8.0EC000232
ETIM 7.0EC000232
ETIM 6.0EC000232
ETIM 5.0EC000232
UNSPSC 12.139121533

Details: VAZ-TUBE400-70MM

Informative Literature: VAZ-TUBE400-70MM

Language Selection:
LiteratureLanguageFile TypeFile Size
Product information AS-Interface StacklightsENGPDF452 KB

Product Documentation: VAZ-TUBE400-70MM

Language Selection:
Brief InstructionsLanguageFile TypeFile Size
Instruction Manual Stack Lights / Betriebsanleitung SignalsäuleALLPDF1085 KB

Design / Simulation: VAZ-TUBE400-70MM

Language Selection:
CADLanguageFile TypeFile Size
CAD 3-D / CAD 3-DALLSTP14 KB
CAD Portal / CAD PortalALLLINK---

Approvals: VAZ-TUBE400-70MM

Language Selection:
CertificatesCert No.LanguageFile TypeFile Size
US CA ULE223176ALLLINK---

Associated Products: VAZ-TUBE400-70MM

Accessory of
Signal light IO-Link with 9 segments and sirenfa
Matching System Components
Stack light adapter for pipe assembly 25 mm - 1/2"fa
Signal tower connection element IO-Link with coverfa
Matching System Components

Stack light terminal base with cover platefa
Free Download: White Paper on TCP-Based Communication Protocols (PDF)

This free PDF white paper compares the different TCP-based communication protocols (AMQP, OPC UA, MQTT, REST API) that have found their way up and are considered the enablers of IIoT and Industry 4.0. Get your free download now!

AS-Interface Product Range

Get to know our full range of AS-Interface products.