Rugged Design.
Wide operating temperature.
Modular configuration.
Moniteur distant VisuNet IXD pour applications extérieures en Zone 1/21
Le moniteur déporté VisuNet IXD, la toute dernière technologie légère de Pepperl+Fuchs, est extrêmement robuste et présente une conception modulaire. Que l'application nécessite un client léger ou une solution IHM fonctionnant sur PC, le VisuNet IXD est certifié pour la Zone 1/21 et est optimisé pour les applications en extérieur nécessitant un Panel PC extrêmement robuste ou un client léger avec une large gamme d'interfaces. Le micrologiciel VisuNet RM Shell et l'outil logiciel convivial VisuNet Control Center optimisent la maintenance sur le terrain.
Each VisuNet IXD Remote Monitor is equipped with VisuNet RM Shell 5, the latest generation of firmware for our thin client solutions. The VisuNet RM Shell 5 firmware is pre-installed and pre-configured for various control systems. This makes it quick and easy to get Pepperl+Fuchs thin clients up and running. The latest generation of RM Shell is based on Microsoft® Windows® 10 IoT Enterprise LTSB, which includes long-term security updates by Microsoft. In addition, RM Shell 5 comes with integrated security mechanisms that give the system reliable protection from malware and viruses.
RM Shell 5 firmware is available for every VisuNet device from Pepperl+Fuchs. It enables a complete thin client solution for process industries—from BTCs in the control room down to remote monitors as VisuNet IXDs in Zone 1/21. And with VisuNet Control Center software, plant operators can configure, monitor, and efficiently manage all devices from one central point.