工業感測器服務資訊
+886 2 27227708
+886-2-27227782
防爆產品服務資訊

VisuNet Industrial Monitors - Survival of the Fittest

VisuNet Industrial Monitors with the endurance to withstand tough environments

VisuNet industrial monitors
VisuNet industrial monitors

Pepperl+Fuchs' VisuNet industrial displays are the most rugged and enduring industrial monitors for any challenging factory environment. Hot, cold, dirty, or wet process environments are no match to the resilience of the VisuNet industrial monitor design

Immediate access to batching and process information directly from the plant process floor saves time and prevents process disruption or safety critical events due to unacknowledged process errors.

VisuNet Industrial Monitors

  • Engineered for continuous use in general-purpose and Class I/Div. 2 hazardous rated areas
  • Sizes from 10” (25cm) to 19” (48cm) 
  • Industrial grade components and design practices
  • Longest MTBF in the industry
  • Flat Panel LCD’s to complete visualization systems
  • Configurations to meet all requirements