工業感測器服務資訊
+886 2 27227708
+886-2-27227782
防爆產品服務資訊

Adapter Solutions

選擇您需要的產品

产品

Subrack for K-System, Replacement for subrack of the E-System, Max. 33 slots for isolators, Long design (300 mm mounting depth), Connection via marshalling patchboards, Partial and combined assembly possible, Complete wiring according to customer requirements, Allows to retain cable routing in the switch cabinet, No structural changes on the switch cabinet requiredpa

Subrack for K-System, Replacement for subrack of the E-System, Max. 33 slots for isolators, Long design (300 mm mounting depth), Connection via marshalling patchboards, With middle sheet and cable duct, Partial and combined assembly possible, Complete wiring according to customer requirements, Allows to retain cable routing in the switch cabinet, No structural changes on the switch cabinet requiredpa

Subrack for K-System, Replacement for subrack of the E-System, Max. 33 slots for isolators, Short design (211 mm mounting depth), Connection via terminal blocks, Partial and combined assembly possible, Complete wiring according to customer requirements, Allows to retain cable routing in the switch cabinet, No structural changes on the switch cabinet requiredpa

Subrack for K-System, Replacement for subrack of the E-System, Max. 33 slots for isolators, Short design (211 mm mounting depth), Connection via marshalling patchboards, Partial and combined assembly possible, Complete wiring according to customer requirements, Allows to retain cable routing in the switch cabinet, No structural changes on the switch cabinet requiredpa