请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
將完整的規格書下載為PDF:
General specifications | ||
---|---|---|
Pulse count | 1024 | |
Electrical specifications | ||
Operating voltage | 4.75 ... 30 V DC 5 V DC for RS-422 |
|
No-load supply current | max. 55 mA | |
Output | ||
Output type | push-pull, incremental or RS-422, incremental | |
Voltage drop | ≤ 2.5 V (< 2.5 V) | |
Load current | max. per channel 30 mA , short-circuit protected (max. per channel 20 mA, conditionally short-circuit proof) | |
Output frequency | max. 100 kHz (max. 100 kHz) | |
Rise time | 980 ns (225 ns) | |
De-energized delay | 980 ns (225 ns) | |
Connection | ||
Connector | 130 mm fixed cable with 4-pin, M12 x 1 connector | |
Standard conformity | ||
Degree of protection | DIN EN 60529, IP54 | |
Climatic testing | DIN EN 60068-2-3, no moisture condensation | |
Emitted interference | EN 61000-6-4:2007/A1:2011 | |
Noise immunity | EN 61000-6-2:2005 | |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms | |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz | |
Approvals and certificates | ||
UL approval | cULus Listed, General Purpose, Class 2 Power Source | |
Maximum permissible ambient temperature | max. 60 °C (max. 140 °F) | |
Ambient conditions | ||
Operating temperature | -10 ... 70 °C (14 ... 158 °F) | |
Storage temperature | -25 ... 85 °C (-13 ... 185 °F) | |
Mechanical specifications | ||
Material | ||
Housing | Polycarbonate | |
Flange | 3.1645 aluminum | |
Shaft | Stainless steel 1.4305 / AISI 303 | |
Mass | approx. 180 g | |
Rotational speed | max. 6000 min -1 | |
Moment of inertia | ≤ 4.3 gcm2 | |
Starting torque | ≤ 0.2 Ncm | |
Shaft load | ||
Angle offset | 1 ° | |
Axial offset | max. 1 mm | |
Life span | ≥ 2 x 109 revolutions (max. shaft loading) |
System | Classcode |
---|---|
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Certificates | 證書號碼 | 語言 | 檔案類型 | 檔案尺寸 |
---|---|---|---|---|
CA UL General Purpose | E223176 | ALL | LINK | --- |