请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
產品規格摘要:的技術資料
RHI90N-YEYYYR61T-02048
General specifications |
Pulse count | 2048 |
UL File Number | E223176 |
Nominal ratings |
Dielectric strength | max. 2500 V |
Functional safety related parameters |
MTTFd | 140 a |
Mission Time (TM) | 20 a |
L10 | 50 E+9 at 1750 rpm |
Diagnostic Coverage (DC) | 0 % |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
No-load supply current | max. 70 mA |
Output |
Output type | push-pull, incremental |
Voltage drop | < 2.5 V |
Load current | max. per channel 40 mA , short-circuit protected, reverse polarity protected |
Output frequency | max. 200 kHz |
Rise time | 600 ns |
De-energized delay | 600 ns |
Connection |
Connector | type 9416 (M23), 12-pin |
Standard conformity |
Degree of protection | DIN EN 60529, IP65 |
Climatic testing | DIN EN 60068-2-78 |
Emitted interference | EN 61000-6-4:2007/A1:2011 |
Noise immunity | EN 61000-6-2:2005 |
Shock resistance | DIN EN 60068-2-27, 100 g, 6 ms |
Vibration resistance | DIN EN 60068-2-6, 10 g, 10 ... 2000 Hz |
Approvals and certificates |
UL approval | cULus Listed, General Purpose, Class 2 Power Source |
| Maximum permissible ambient temperature | max. 60 °C (max. 140 °F) |
Ambient conditions |
Operating temperature | -40 ... 70 °C (-40 ... 158 °F) |
Storage temperature | -40 ... 80 °C (-40 ... 176 °F) |
Mechanical specifications |
Material | |
| Housing | aluminum, blank |
| Flange | 3.1645 aluminum |
| Shaft | Stainless steel 1.4305 / AISI 303 |
Mass | approx. 900 g |
Rotational speed | max. 3500 min -1 |
Starting torque | ≤ 6 Ncm |
Shaft load | |
| Angle offset | 1 ° |
| Axial offset | max. 1 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Details:
RHI90N-YEYYYR61T-02048
相關產品:
RHI90N-YEYYYR61T-02048
Accessories |
|
|
|
Female cordsetfa |
|