请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
產品規格摘要:的技術資料
RHI90O-YYAYYR61T-02048
General specifications |
Pulse count | 2048 |
UL File Number | E223176 |
Functional safety related parameters |
MTTFd | 140 a |
Mission Time (TM) | 20 a |
L10 | 50 E+9 at 1750 rpm |
Diagnostic Coverage (DC) | 0 % |
Electrical specifications |
Operating voltage | 10 ... 30 V DC |
No-load supply current | max. 70 mA |
Output |
Output type | HTL, incremental ( Push-pull (4 in 1) outputs ) |
Voltage drop | < 2.5 V |
Load current | max. per channel 40 mA , short-circuit protected, reverse polarity protected |
Output frequency | max. 120 kHz |
Rise time | 980 ns |
De-energized delay | 980 ns |
Connection |
Connector | type 9416L (M23), 12-pin |
Standard conformity |
Degree of protection | DIN EN 60529, IP65 |
Climatic testing | |
| Static climatic testing | DIN EN 60068-2-3 40 °C, 93 % rel. humidity, no condensation |
| Cyclic climatic testing | DIN EN 60068-2-30 55 °C, 6 cycles |
| Salt spray test | DIN EN 60068-2-52 , 672 h |
Emitted interference | EN 61000-6-4:2007/A1:2011 |
Noise immunity | EN 61000-6-2:2005 |
Shock resistance | 400 g, 3.5 ms |
Vibration resistance | 30 g, 10...2000 Hz |
Oscillation with broad band noise | DIN EN 60068-2-64 5 ... 500 Hz, 1.9 gRMS |
Free fall testing | DIN EN 60068-2-32 unpacked: 1 m, packed: 1.5 m |
Approvals and certificates |
UL approval | cULus Listed, General Purpose, Class 2 Power Source |
| Maximum permissible ambient temperature | max. 60 °C (max. 140 °F) |
Ambient conditions |
Operating temperature | -40 ... 70 °C (-40 ... 158 °F) |
Storage temperature | -40 ... 85 °C (-40 ... 185 °F) |
Mechanical specifications |
Isolation bushing | 16 mm , PPS-GF40 |
Material | |
| Housing | aluminium, salt water resitant |
| Flange | aluminium, salt water resitant |
| Shaft | High grade stainless steel |
Mass | approx. 600 g |
Rotational speed | max. 3000 min -1 |
Starting torque | ≤ 6 Ncm |
Shaft load | |
| Radial offset | max. 0.04 mm |
Classifications
System | Classcode |
ECLASS 13.0 | 27270501 |
ECLASS 12.0 | 27270501 |
ECLASS 11.0 | 27270501 |
ECLASS 10.0.1 | 27270501 |
ECLASS 9.0 | 27270501 |
ECLASS 8.0 | 27270501 |
ECLASS 5.1 | 27270501 |
ETIM 9.0 | EC001486 |
ETIM 8.0 | EC001486 |
ETIM 7.0 | EC001486 |
ETIM 6.0 | EC001486 |
ETIM 5.0 | EC001486 |
UNSPSC 12.1 | 39121527 |
Details:
RHI90O-YYAYYR61T-02048
相關產品:
RHI90O-YYAYYR61T-02048
Accessories |
|
|
|
Female cordsetfa |
|