请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
General specifications | ||
---|---|---|
Reference target | standard white 30 mm x 30 mm (only for TLK) | |
Light type | 680 nm visible red light | |
Upper limit of the sensing range | depending on fiber optic cable used | |
Ambient light limit | ≤ 30000 Lux sun light ≤ 10000 Lux halogen light |
|
Indicators/operating means | ||
LED yellow | switching state | |
Electrical specifications | ||
Rated operating voltage | 10 ... 30 V DC , ripple 10 %SS | |
No-load supply current | ≤ 40 mA | |
Time delay before availability | ≤ 50 ms | |
Output | ||
Output type | 1 switch output E4, NPN, NO/NC | |
Rated operating current | 100 mA , short-circuit/overload protected | |
Voltage drop | ≤ 2.5 V | |
Switch-on delay | 0.7 ms | |
Switching frequency | ≤ 700 Hz | |
Range hysteresis | ≤ 10 % | |
Standard conformity | ||
Standards | EN 60947-5-2 | |
Ambient conditions | ||
Ambient temperature | -25 ... 55 °C (-13 ... 131 °F) | |
Storage temperature | -40 ... 70 °C (-40 ... 158 °F) | |
Mechanical specifications | ||
Degree of protection | IP63 according to EN 60 947-5-2 | |
Connection | 2 m, 3 x 0.34 mm2, PVC cable | |
Material | ||
Housing | PBT | |
Mass | 35 g |
System | Classcode |
---|---|
ECLASS 13.0 | 27270905 |
ECLASS 12.0 | 27270905 |
ECLASS 11.0 | 27270905 |
ECLASS 10.0.1 | 27270905 |
ECLASS 9.0 | 27270905 |
ECLASS 8.0 | 27270905 |
ECLASS 5.1 | 27270905 |
ETIM 9.0 | EC002651 |
ETIM 8.0 | EC002651 |
ETIM 7.0 | EC002651 |
ETIM 6.0 | EC002651 |
ETIM 5.0 | EC002651 |
UNSPSC 12.1 | 39121528 |