工業感測器服務資訊
+886 2 27227708
+886-2-27227782
防爆產品服務資訊

暂不可售

暂不可售
暂不可售

Photoelectric slot sensor GL50-2732

GL50-2732
  • High switching frequency
  • Sensitivity adjuster and light/dark switch as standard features of this series
  • Infrared light
  • Sturdy aluminum housing
  • Degree of protection IP67

请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。

將完整的規格書下載為PDF:


產品規格摘要:的技術資料  GL50-2732

產品描述
Photoelectric slot sensor
General specifications
Light sourceIRED
Light typemodulated infrared light
Target size2 mm
Slot width50 mm
Indicators/operating means
Function indicatorLED red in the connector plug, illuminates with free light beam
Control elementsSensitivity adjuster, light/dark switch
Electrical specifications
Operating voltage10 ... 30 V DC
Output
Switching typelight/dark on
Signal output2 PNP, short-circuit protected, reverse polarity protected
Mechanical specifications
Degree of protectionIP67
ConnectionM8 connector, 3-pin
Material
Housingaluminum
Optical faceglass

Classifications

SystemClasscode
ECLASS 13.027270909
ECLASS 12.027270909
ECLASS 11.027270909
ECLASS 10.0.127270909
ECLASS 9.027270909
ECLASS 8.027270909
ECLASS 5.127270909
ETIM 9.0EC002720
ETIM 8.0EC002720
ETIM 7.0EC002720
ETIM 6.0EC002720
ETIM 5.0EC002721
UNSPSC 12.139121528

Details: GL50-2732

Design / Simulation: GL50-2732

Language Selection:
CAD語言檔案類型檔案尺寸
CAD 3-D / CAD 3-DALLSTP116 KB

Approvals: GL50-2732

Language Selection:
Certificates證書號碼語言檔案類型檔案尺寸
Canada USA UL Ordinary LocationUL-CA-L87056-31-21105002-0 / UL-US-L87056-11-21105002-0ALLPDF546 KB
Declaration of Conformity
EU Declaration of Conformity (P+F) / EU-Konformitäterklärung (P+F)DOC-1826BALLPDF85 KB