请注意:所有以Pepperl + Fuchs GmbH或Pepperl + Fuchs AG名义发行的产品相关文件,例如证书,合格声明等,同样适用于Pepperl + Fuchs SE。
產品規格摘要:的技術資料
GL50-RT/32/40a/98a
產品描述 |
Photoelectric slot sensor |
General specifications |
Light source | LED |
Light type | modulated visible red light |
Target size | 0.5 mm |
Slot width | 50 mm |
Indicators/operating means |
Function indicator | LED red in the connector plug, illuminates with free light beam |
Control elements | Sensitivity adjuster, light/dark switch |
Electrical specifications |
Operating voltage | 10 ... 30 V DC, class 2 |
Output |
Switching type | light/dark on |
Signal output | 1 PNP, short-circuit protected, open collector |
Approvals and certificates |
Approvals | CE, cULus |
Mechanical specifications |
Degree of protection | IP67 |
Connection | M8 connector, 3-pin |
Material | |
| Housing | powder coated diecast zinc |
| Optical face | glass |
Classifications
System | Classcode |
ECLASS 13.0 | 27270909 |
ECLASS 12.0 | 27270909 |
ECLASS 11.0 | 27270909 |
ECLASS 10.0.1 | 27270909 |
ECLASS 9.0 | 27270909 |
ECLASS 8.0 | 27270909 |
ECLASS 5.1 | 27270909 |
ETIM 9.0 | EC002720 |
ETIM 8.0 | EC002720 |
ETIM 7.0 | EC002720 |
ETIM 6.0 | EC002720 |
ETIM 5.0 | EC002721 |
UNSPSC 12.1 | 39121528 |
Details:
GL50-RT/32/40a/98a
Product Documentation:
GL50-RT/32/40a/98a
Design / Simulation:
GL50-RT/32/40a/98a
Approvals:
GL50-RT/32/40a/98a